Cord Length: 10 ft
Racksize: 1U
Input Plug: NEMA L6-30P
CyberPower Basic Power Distribution Units (PDUs) provide reliable unfiltered power distribution from a UPS system, generator, or utility source to multiple devices. To ensure power availability, Basic PDUs do not include features such as surge suppression or line filtering which could interrupt the flow of power to connected equipment. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back. Series features include durable metal housing, horizontal/vertical mounting, switch-free design, network-grade plugs and outlets, a power cord, and a cord retention tray. Each model comes with a Lifetime Warranty.
Showing the single result