Cord Length: 10 ft
Racksize: 0U
Input Plug: IEC-320 C20
CyberPower Metered Power Distribution Units (PDUs) provide network-grade power distribution. Each Metered PDU has a digital LCD meter for real-time load monitoring. Series features include durable metal housing, horizontal/vertical mounting, switch-free design, network-grade plugs and outlets, a power cord, and a cord retention tray. Every Metered PDU comes with a Lifetime Warranty.
Showing the single result