3 phase Configurations
›-
Fans
CyberPower Carbon Rack Fans help distribute and channel air through racks to keep IT equipment within optimal operating temperatures. Fans are available in 120V and 208V versions, and in a variety of form factors to meet different installation and application requirements.
-
Air Flow Management
CyberPower Carbon Rack Air Flow Management improves cooling efficiency and prevents air recirculation in and around racks to keep IT equipment at optimal operating temperatures.
-
Cable Management
CyberPower Carbon Rack Cable Management products organize cable runs in and outside the rack. Products include rings and ducts, vertical and horizontal cable managers, troughs and ladders.
-
Security
CyberPower Carbon Rack Security products help safeguard IT equipment at the rack level.
-
Shelves
CyberPower Carbon Rack Shelves allow users to install and house IT equipment that is not designed for rack mounting in any EIA-310 compliant rack. Options include fixed and slide out shelves, cantilevered shelves, and keyboard trays.
-
Hardware
CyberPower Carbon Rack Hardware offers additional options such as casters, stabilizing kits, and mounting hardware for racks with square holes.