Intuitive Dashboard
Color-coded interface for instant confirmation of power status and alerts
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Monitor power anytime, anywhere.
Color-coded interface for instant confirmation of power status and alerts
Detailed device status and battery information are provided to ensure a smooth operation
With filtering feature for reviewing the overall operating status of the devices
Vital device parameters, such as voltage, frequency, temperature and humidity for analyzing historical trend
Locate and assign devices on map to simplify multi-site management
Device information sharing with other PowerPanel Cloud users to support multi-device management
—PRODUCTS
Level 1N
11.99/year
Level 3N
35.99/year
Level 10N
119.99/year
Level 20N
309.00/year
Level 50N
779.00/year
Level 100N
1999.00/year
Easy cloud monitoring for non-cloud power devices, free for Cloud and Cloud Pro users.
Powerful multisite UPS monitoring for users who need unlimited nodes, ideal for decentralized service providers.
Explore our suite of software solutions including UPS monitoring tailored to personal and enterprise use.
© 2026 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.