Amps: 15 A
Racksize: 1U
Engineered for the most demanding applications, CyberPower professional-grade Rackbar™ Surge Protectors safeguard systems and networking equipment by absorbing spikes in energy caused by storms and electrical power surges. Designed for office environments, these surge suppressors also perform superbly for home use. CyberPower offers two series of Rackbar Surge Protectors: 15-Amp electrical capacity with 3600 joules of surge suppression; 20-Amp electrical capacity with 1800 joules of surge suppression.
Industrial-grade metal housing keeps each Rackbar performing flawlessly in datacenters and other electrically intensive environments. Two sets of mounting brackets provide versatile installation options: 1U rack mount (19 in. rack space) and 0U vertical rackmount, wall, and under shelf/desktop mounting. Series features include surge-protected outlets, data line protection (DSL/Phone/Fax), industrial-grade metal housing, AC power cord, a cord retention tray, and LED status indicators. Most of our Rackbar Surge Protectors come with a Lifetime Limited Warranty and a Connected Equipment Guarantee.
Showing 1–12 of 19 results