Battery Management System

Simple Way To Monitor Batteries

Ensuring multiple batteries are optimally charged and ready for use

Battery management product

PRODUCT FEATURES

Powerful Remote Management Features

These features keep users informed with automatic event notifications via email, SNMP, Syslog, or SMS. A simple web interface delivers real‑time insights—ensuring flexible system control.

Red checkmark icon
Automatic Event Notification

When a specific event happens, users can be notified through email, SNMP traps, Syslog or SMS, and act immediately to solve the issue.

Red checkmark icon
User-friendly Web Interface

The user-friendly web interface not only provides vital information such as general overview, detailed battery information and historical record, but also allows system configuration.

Red checkmark icon
User-Upgradeable Firmware

By implementing the FTP/HyperTerminal tools, users can upgrade the Ethernet module/ local firmware to get the newest function and ensure optimal system operation.

Red checkmark icon
Support Multiple Management Interfaces

Users can choose from various management interfaces, including the web (HTTP/HTTPS), console (Telnet/SSH), SNMP (v1/v3) and BMS software.

Reduce Risk of Downtime

The product can monitor the health status of each connected battery, identifying the battery failure in advance and eliminating the risk of downtime.

Battery Condition Monitoring

Capable of monitoring battery conditions such as voltage, temperature, internal resistance, state of charge (SOC) and state of health (SOH) to evaluate overall battery performance.

Charge Equalization

By performing the charge equalization of every battery in a string, the product is able to maximize the battery lifespan and optimize the battery performance.

Supports Environmental Sensor

The Environmental Sensor can work with the product to provide real-time temperature and humidity information. The Environmental Sensor can be integrated by connecting to the Battery Manager, allowing users to monitor the environmental conditions.

Broad Operating Temperature

Capable of operating under a wide range of temperature (maximum range -40-60 °C), the product can perform consistent operation under various environmental temperature extremes.

Low Power Consumption

By achieving low power consumption, the product can effectively reduce the impact on the battery, thereby protecting connected devices from downtime during a power failure.

PowerPanel Battery Management Software

The PowerPanel Battery Management software works with the battery managers and probes, providing comprehensive monitoring and management of the battery systems.

Contact Sales for Product Information

Reach out to our sales team for expert answers, product recommendations, and personalized support.

Contact Sales