When life calls for backup.

GET PROTECTED. STAY CONNECTED.

Be uncontested with the GX1500U

The GX1500U Sine Wave Battery Backup delivers utility-grade sine wave power – the highest level of power quality – to protect your high-end computers, TVs, home theater equipment, gaming systems and network devices from harmful power interruptions and power surges.

GX1500U ups front view

PRODUCT OVERVIEW

Stay in the game

At Work

Many new, energy efficient (ENERGY STAR®) computers and high performance electronics come with active Power Factor Correction (PFC) power supplies. These power supplies can be sensitive to power quality and may only be compatible with a battery backup that delivers sine wave power output during a power interruption. The GX1500U Sine Wave Battery Backup ensures your critical electronics and equipment keep running smoothly during power interruptions.

Two men and two women gathered around computer screen

PRODUCT FEATURES

Works hard. Plays harder.

Best in class for:

  • ENERGY STAR® rated computers
  • Computer gaming systems
  • Computer workstations
  • Home entertainment centers
  • Media center equipment
  • Modems and routers
GX1500U UPS front and back features numbered view
1

Lighted power button

2

LCD panel with color-coded icons

3

Tilting screen (up to 22 degrees)

4

USB-A and USB-C charging ports

5

Optional network card RMCARD205

6

USB & serial communication ports

7

Wide-spaced outlet with surge protection

8

Wide-spaced outlet with battery backup and surge protection

PRODUCTS

Game on

Support call center agent

Questions?
Talk to a specialist

1.877.297.6937