PR3000RT2UN
MSRP
$1,739.95
Runtime Half Load: 10
Runtime Full Load: 3.2
Output VA: 3000 VA
Output W: 3000 W
Form Factor: Rack/Tower
Waveform: Sine Wave
Outlets: 8 × NEMA 5-20R; 1 x NEMA L5-30R
View Runtime