PR3000RTXL2UHVAN
MSRP
$2,259.95
Runtime Half Load: 11.2
Runtime Full Load: 3.8
Output VA: 3000 VA
Output W: 3000 W
Form Factor: Rack/Tower
Waveform: Sine Wave
Outlets: 4 × NEMA 6-20R; 2 x NEMA L6-20R
View Runtime