CP2000PFCRM1U
MSRP
$1,249.95
Runtime Half Load: 12.6 min
Runtime Full Load: 3.1 min
Output VA: 2000 VA
Output Watts: 1200 W
Form Factor: Rackmount
Waveform: Sine Wave
Outlets: 5 - NEMA 5-20R
View Runtime
