PFC Sinewave

CP2000PFCRM1U

$1,249.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 2000VA / 1200W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120Vac ± 5%
  • Runtime (half/full): 12.6 minutes / 3.1 minutes
  • Plug type & cord: NEMA L5-20P w/5-20P Adapter, 8 ft. cord
  • Outlets: 5 (5 surge + battery backup)
  • Outlet types: 5 × NEMA 5-20R
  • Communication: USB, SNMP
  • Management software: PowerPanel® Business
  • Remote management: Yes, with optional RMCARD205
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The CP2000PFCRM1U is a PFC Sinewave rackmount UPS that provides battery backup (using sine wave output), surge protection, and EMI/RFI filtration for security systems, audio/visual equipment, and networking equipment requiring active PFC power source compatibility.

The CP2000PFCRM1U features Automatic Voltage Regulation (AVR), which corrects minor power fluctuations without switching to battery power, and a multifunction control panel with a color LCD to quickly confirm status and alerts at-a-glance. Remote management and/or monitoring is available with optional purchase of a Remote Network Management Card or Cloud Monitoring Card.

The CP2000PFCRM1U comes with a three-year warranty (including coverage of batteries) and a $300,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Sine Wave Output Generates energy that is identical to, or cleaner than the utility company's power grid. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
  • EMI/RFI Noise Filter Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Multifunction LCD Panel with Color Display Displays immediate, detailed information on the UPS battery and power conditions. The color display quickly alerts users to potential problems before they can affect critical equipment and cause downtime.
  • Automatic Voltage Regulation (AVR) Conserves battery life by increasing the AC power and maintaining a safe voltage level without switching to battery mode.
  • Data Line Protection Prevents power surges that travel through Ethernet lines from causing damage to electronics.
  • Line Interactive Topology Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • ENERGY STAR This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ Bypass Design A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design Minimizes noise during operation for a quieter work environment.
  • PowerPanel® Business Software Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
  • Three-Year Warranty CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, Rackmount Brackets (2), USB A+B Type Cable, User Manual, NEMA L5-20R to NEMA 5-20P plug adapter

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy SavingGreenPower UPS™ Bypass Technology
Energy Star CertifiedYes
UPS TopologyLine Interactive
Battery
Battery Quantity6
Battery Size6 V / 9 Ah
Battery TypeSealed Lead-Acid Battery
Hot SwappableYes
Replacement Battery CartridgeRB0690X6A
Replacement Battery Cartridge Quantity1
Runtime at Full Load3.1 min
Runtime at Half Load12.6 min
Typical Recharge Time8 Hours
User Replaceable BatteryYes
Input
Adjustable Voltage Range91 - 144 VAC
Circuit Breaker20 A
Cord Length8 ft (2.4 m)
Input Frequency Range57 Hz - 63 Hz
Input Plug TypeNEMA L5-20P (5-20P Adapter)
Input Voltage Range88 VAC - 144 VAC
Nominal Input Voltage100 - 120 VAC
Plug StyleStraight
Output
Automatic Voltage RegulationSingle Boost
On AC WaveFormSine Wave
On Battery Frequency60 Hz ± 1%
On Battery Voltage120 VAC ± 10%
On Battery WaveformSine Wave
Outlet Type5 - NEMA 5-20R
Outlets - Battery & Surge Protected5
Outlets - Total5
Output Power Factor0.6
Overload ProtectionInternal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time8 ms
USB Charge PortNo
VA2000 VA
Watts1200 W
Surge Protection & Filtering
EMI/RFI FiltrationYes
Network Protection RJ45None
Surge Suppression (Joules)1050 J
Management & Communications
Audible AlarmsBattery Mode
Low Battery
Overload
Fault
HID Compliant USB PortYes
LCDMultifunction LCD
LED IndicatorsPower On
Wiring Fault
Management CableUSB Cable
SNMP / HTTP Remote MonitoringYes - with optional RMCARD205
Serial Port1 Dry Contact
Software (Free Download)PowerPanel® Business
Physical
ColorBlack
Form FactorRackmount
Material of ConstructionMetal
Rack Height1U
Dimensions
Physical Dimensions - (WxHxD) (cm)43.31 x 4.39 x 55.4 (cm)
Physical Dimensions - (WxHxD) (in)17.05 x 1.73 x 21.81 (in)
Physical Dimensions - (WxHxD) (mm)433 x 44 x 554 (mm)
Physical Weight (kg)21.99
Physical Weight (lb)48.49
Dimensions - Shipping
Shipping - Weight (kg)24.49
Shipping - Weight (lb)54
Shipping Dimensions - (WxHxD) (cm)55.5 x 16.99 x 68.0 (cm)
Shipping Dimensions - (WxHxD) (in)21.85 x 6.69 x 26.77 (in)
Shipping Dimensions - (WxHxD) (mm)554.99 x 169.93 x 679.96 (mm)
Environmental
Operating Elevation0 - 10000 ft (0 - 3048 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 50000 ft (0 - 15239 m)
Storage Relative Humidity0 - 95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1778
CSA C22.2 No. 107.3
FCC Class B
DOE
Warranty
CEG Amount$300000
Connected Equipment GuaranteeLifetime
Extended Warranty OptionWEXT5YR-U2A
Product Warranty3 Year Limited Warranty
Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1000PFCRM1U 1000 VA600 WRackmountSine Wave6 - NEMA 5-15R $659.95
 CP1500PFCRM1U 1500 VA900 WRackmountSine Wave6 - NEMA 5-15R $769.95
 CP2000PFCRM1U 2000 VA1200 WRackmountSine Wave5 - NEMA 5-20R $1,249.95
 CP2000PFCRM2U 2000 VA1200 WRackmountSine Wave8 - NEMA 5-20R $499.95
 CP500PFCRM1U 500 VA300 WRackmountSine Wave6 - NEMA 5-15R $299.95
 CP700PFCRM1U 700 VA400 WRackmountSine Wave6 - NEMA 5-15R $439.95
 CP1500PFCLCD 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $274.95
 OR2200PFCRT2U 2000 VA1540 WRack / TowerSine Wave2 - NEMA 5-20R,6 - NEMA 5-15R $799.95
 CP1000PFCLCD 1000 VA600 WMini-TowerSine Wave10 - NEMA 5-15R $199.95
 CP850PFCLCD 850 VA510 WMini-TowerSine Wave10 - NEMA 5-15R $189.95
 OR1500PFCRT2U 1500 VA1050 WRack / TowerSine Wave8 - NEMA 5-15R $719.95
 CP1350PFCLCD 1350 VA880 WMini-TowerSine Wave12 - NEMA 5-15R $254.95
 OR1500PFCLCD 1500 VA1050 WMini-TowerSine Wave8 - NEMA 5-15R $539.95
 OR1000PFCRT2U 1000 VA700 WRack / TowerSine Wave8 - NEMA 5-15R $629.95
 OR1000PFCLCD 1000 VA700 WMini-TowerSine Wave8 - NEMA 5-15R $449.95
 CP1500PFCRM2U 1500 VA1000 WRackmountSine Wave8 - NEMA 5-15R $399.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.