OL3KRM
MSRP
$2,340.00
Runtime Half Load: 7.5 min
Runtime Full Load: 2.2 min
Output VA: 3000 VA
Output W: 2400 W
Form Factor: Rackmount
Waveform: Sine Wave
Outlets: 6 - NEMA 5-20R,1 - NEMA L5-30R
View Runtime




