EC650LCD
MSRP
$109.95
Runtime Half Load: 8.4 min
Runtime Full Load: 2.8 min
Output VA: 650 VA
Output Watts: 390 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
