GX150C2
MSRP
$299.99
Runtime Half Load: 9.2 min
Runtime Full Load: 2.3 min
Output: 1500 VA
Output: 1000 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 13 - NEMA 5-15R
Topology Line Interactive
View Runtime


