CP7PIN3 Connector A: 7-Pin Connector (3.5 mm pitch) Connector B: 7-Wire Unterminated Color: Cool Gray Power Wires: 2 x 16 AWG Signal Wires: 5 x 20 AWG View Details Check Prices
CP7PIN10 Connector A: 7-Pin Connector (3.5 mm pitch) Connector B: 7-Wire Unterminated Color: Cool Gray Power Wires: 2 x 16 AWG Signal Wires: 5 x 20 AWG View Details Check Prices