Gaming Machine
—OVERVIEW
Every gaming environment needs power protection to keep clients entertained, guard business data, and ensure continuous play.
Casinos use around 18,000 kWh a day
which is enough to power 1,500 homes.
CasinoTopsOnline
—PRODUCTS
Uninterrupted power. Uninterrupted earning.
The floor is where you earn your bottom line. CyberPower's space-saving and quiet UPS systems will protect your slot machines, shuffling machines, ticket machines and other sensitive equipment from downtime and damage from loss of power, drops in power, and power surges.
1000 VA
600 W
10 Outlets
1350 VA
815 W
12 Outlets
1500 VA
900 W
12 Outlets
685 VA
390 W
8 Outlets
950 VA
510 W
8 Outlets
Your back office deserves the same high level of CyberPower protection. Safeguard all of your back office systems from potentially damaging power outages to security systems, servers, databases, networks, routers, switches, and access points.
1500 VA
1500 W
8 Outlets
3000 VA
3000 W
9 Outlets
500 VA
300 W
6 Outlets
With PowerPanel® Business and a network management card your facility operations team and IT staff can stay ahead of outages, improve uptime, and protect critical systems — all from a centralized cloud-based platform.
Supports standard protocols
Remote management
Event notifications
Broad OS Support
Flexible License Options
Schedule management tasks
—CASE STUDY
—SOLUTIONS FLYER
Currently working on an opportunity? Have CyberPower custom configure and build the right-sized solution for your deal.
Contact Sales