Product Overview
The OL3KRTHD features double-conversion topology for seamless power protection, individual outlet control, and an optional RMCARD205.
For monitoring, this UPS offers a new state-of-the-art, multi-function, color TFT LCD screen that is simple to set up and easy to use. The color-coded alerts provide clear status of the UPS and the screen orientation rotates automatically when placed into a tower configuration.
The OL3KRTHD ensures maximum efficiency and capacity output with a Power Factor rating (PF) of 0.9. The energy-saving GreenPower UPS™ ECO Mode enables more than 96% efficiency while reducing power consumption and thermal dissipation.
The optional BP48VL2U01 Extended Battery Module (EBM) expands runtime and up to ten EBMs can be connected in a daisy-chain to the UPS for more backup power. Plus, it’s backed by our three-year warranty (including batteries) and a $400,000 Connected Equipment Guarantee.
Product Features
-
Individual Outlet Control
Individual outlets can be programmed, scheduled, or remote controlled to supply power to different devices. -
Double-Conversion Topology
Provides consistent, clean, and nearly perfect power, regardless of the condition of the incoming power. Never a need to switch to battery as DC power operates 100% of the time. Designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices. -
Sine Wave Output
Keeps sensitive equipment with Active PFC working by preventing unnecessary shutdowns caused by gaps from simulated sine waves. -
Full Matrix LCD Control Panel
Auto-rotating, multi-function color LCD screen clearly shows status of UPS and power (green for normal, yellow for warning, and red for power failure and fault notices). LCD provides UPS status, controls, most recent event logs, and diagnostics. -
Toolless Front Panel
Tool-less front panel removal makes battery replacement easier. -
Hot-Swappable Batteries
Keeps equipment running by eliminating downtime during UPS power maintenance. -
Extended Battery Module (EBM)
Extends runtime by adding up to 10 EBMs. -
Smart Battery Management (SBM)
Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process. -
Fast Charge Technology
Allows UPS batteries to return to full capacity more rapidly by utilizing a built-in charger. Restores charge from 0-90% within four hours regardless of the number of EBMs. -
PowerPanel® Business Software
Provides tools for easy remote monitoring and managing of the UPS and automates shutdown of multiple devices when needed. -
RMCARD205
Enables remote management of up to 50 clients via a standard web browser, command line interface (CLI), or network management system (NMS) connection. -
Rackmount Rail
Ensures easy installation and slides out safely with a safety catch. -
Tamper-Proof Input Circuit Breaker
Ensures power is turned off using a tool to eliminate the risk of accidental powering off when not desired during service or maintenance. -
EMI/RFI Filters
Prevents electromagnetic and radio frequency interference to ensure clean power for connected equipment. -
Energy Star Certified & GreenPower UPS™ ECO Mode
Improves UPS efficiency up to 96% reducing electrical and cooling costs. -
Upgradeable UPS Firmware
The UPS firmware that manages the unit’s features and functions is field upgradeable. UPS firmware upgrades require the optional RMCARD205 to be installed in the UPS and are done via the web management interface. -
Multiple Language Options
The LCD Control Panel can be configured in English, Spanish, French, and German for ease of use. -
Critical & Non-Critical Load Banks
Maximizes the output of the UPS by scheduling non-critical loads to shut off allowing additional runtime for critical load outlets. -
Emergency Power Off (EPO)
Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch. -
Generator Compatible
Ensures a stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power. -
Converter Mode
Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel. -
USB & Serial Connectivity
Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through a HID-compliant USB port and Serial port. -
Audible Alarms
Identifies when the UPS is running on battery power, overloaded, or has a low battery. -
Rack/Tower Versatility
Allows for horizontal rack or vertical tower installation. -
Three-Year Warranty
Gives you peace of mind knowing we will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. -
Connected Equipment Guarantee
Affirms we will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
Compatible Products
What's In The Box
UPS System, Installation and Operation Manual, Registration Warranty Card, PowerPanel® Management Software Download Card, Rackmount Left Rail, Rackmount Right Rail, Serial Interface Cable (RS-232), USB Communication Cable, (10) M5 x 8L Pan Head Screws, (4) M4 x 7L Pan Head Screws, (8) M4 x 8L Flat Head Screws, (4) M3 x 6L Flat Head Screws, (8) Cage Nuts, (18) Screw Hole Dust Covers, (12) Rubber Pads, (2) Rackmount Handles, (2) Rackmount Ears
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.