Switched

PDU41001G

$894.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Gigabit Switched PDU: Dual Network Gigabit 10/100/1000 Ethernet Ports, SNMP, and Switchable Outlets
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 15A (Derated to 12A)
  • Volts: 100 – 120 V
  • Frequency: 50Hz/60Hz
  • Plug type: 5-15P
  • Outlets: 8 x 5-15R
  • Size: 1U Rackmount
Overview

Product Overview

The CyberPower PDU41001G, an 8-outlet (front), 1U rackmount gigabit switched power distribution unit (PDU), provides 120V 15A output. It distributes power to 8 NEMA 5-15R receptacles from a single NEMA 5-15 plug with unfiltered electrical pass-through. The switched outlet receptacles can be managed individually or collectively over the network, using the CyberPower Management Console, a web browser, and the RJ45 Ethernet port for network connection, or locally by using the LCD controls.

Outlets can be turned on, turned off, or recycled on demand or at programmed times to address a number of needs including remote rebooting of locked equipment, load shedding, power sequencing, and locking out unauthorized loads. The PDU41001G comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.

Product Features
  • Dual Gigabit Ethernet Ports Dual network gigabit 10/100/1000 ethernet ports for redundancy and seamless connectivity to modern switching infrastructure.
  • DC Power Sharing When 2 PDUs are linked together and one suddenly shuts down, the gigabit ethernet module has limited ability to notify the user of the event.
  • Redundant Loop If one PDU experiences a power failure, the rest of the PDUs will remain connected to the network.
  • Power Distribution Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design Safeguards against accidental power shutdown.
  • Switchable Outlets Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.
  • CyberPower Management Console Built into Switched PDUs, a CyberPower Management Console is a hardware interface. Users can remotely switch individual PDU outlets or circuits on and off, either immediately or on a schedule, in order to power cycle connected equipment. It monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events.
  • Remote and Local Monitoring The user is able to track PDU vitals both offsite and onsite. It also provides control to turn on/off individual outlets or circuits.
  • Automatic Event Notifications Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware Downloadable improvements (firmware updates) to programs that run the PDU.
  • Digital Display Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord Reaches distant power sources, allowing the PDU to be placed where it's needed.
  • Cord Retention Tray Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

PDU, (4) Mounting Brackets (2 short and 2 long), (10) Flat Head M4 x 8 Bracket Mounting Screws, Cord Retention Tray, (10) Cable Ties, (6) M3 x 6 Cord Retention Tray Mounting Screws, (6) M5 x 12 Screws, (6) Washers, RJ45/DB9 Serial Port Connection Cable, User Manual, Registration Card, CD

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length12 ft (3.7 m)
Derated Input Current12 A
Input Frequency Range50 Hz - 60 Hz
Input Plug TypeNEMA 5-15P
Maximum Input Current15A
Nominal Input Voltage120 VAC
PhaseSingle Phase
Plug StyleStraight
Output
Meter ReadoutPower Control Display
Nominal Output Voltage100 - 120 VAC
Outlet Type8 - NEMA 5-15R
Outlets - # of Banks1
Outlets - Front8
Outlets - Rear0
Outlets - Total8
Overload Protection15A
Overload Protection (Each Bank)None
USB Charge PortNo
Management & Communications
Environmental SensorOptional, via RJ45
Hardware Connection PortRJ45
Universal (RJ45)
LCDMultifunction LCD
LED IndicatorsTx/Rx
LINK
Normal/Warning/Critical Status
Modular Expandability (Cascading)Yes, via RJ45
Outlet switchingYes
SNMP / HTTP Remote MonitoringIPv4, TCP/IP, UDP, SNMPv1, HTTP, NTP, DNS, Telnet, DHCP, SMTP, FTP, IPv6, SNMPv3, HTTPs, SSH, SSL, TLS, LDAP(S), RADIUS, Syslog, CLI, Windows AD
Upgradeable firmwareYes
Physical
Adjustable Mounting Brackets1 set
ColorBlack
Cord Retention Tray/Cord OrganizersYes
External Site Ground PinYes
Form Factors Supported1U Rackmount
MaterialSteel
Material of ConstructionMetal
Rack Height1U
StyleHorizontal Rackmount
Wallmount
Dimensions
Physical Dimensions - (WxHxD) (cm)11.2 x 4.45 x 43.31 (cm)
Physical Dimensions - (WxHxD) (in)4.41 x 1.75 x 17.05 (in)
Physical Dimensions - (WxHxD) (mm)112 x 44 x 433 (mm)
Physical Weight (kg)2.59
Physical Weight (lb)5.7
Dimensions - Shipping
Shipping - Weight (kg)3.54
Shipping - Weight (lb)7.8
Shipping Dimensions - (WxHxD) (cm)49.53 x 6.35 x 24.77 (cm)
Shipping Dimensions - (WxHxD) (in)19.5 x 2.5 x 9.75 (in)
Shipping Dimensions - (WxHxD) (mm)495.3 x 63.5 x 247.65 (mm)
Environmental
Operating Elevation0 - 11483 ft (0 - 3500 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 140 °F (0 - 60 °C)
Storage Elevation0 - 49213 ft (0 - 14999 m)
Storage Temperature5 - 149 °F (-15 - 65 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL62368
FCC Class A
ICES-003: Issue 7
Warranty
Extended Warranty OptionWEXT5YR-PDU1A
Product Warranty3 Year Limited Warranty
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
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU41001G 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $894.00
 PDU41021 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P16 - NEMA 5-15R $847.00
 PDU41023 100 - 120 VAC12 ft (3.7 m)1U30ANEMA L5-30P16 - NEMA 5-20R $1,683.00
 PDU41116 100 - 120 VAC10 ft (3.0 m)0U15A (Derated to 12A)NEMA 5-15P16 - NEMA 5-15R $1,155.00
 PDU41001 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $745.00
 PDU41002 100 - 120 VAC12 ft (3.7 m)1U20ANEMA L5-20P (5-20P Adapter)8 - NEMA 5-20R $811.00
 PDU41003 100 - 120 VAC12 ft (3.7 m)2U30ANEMA L5-30P16 - NEMA 5-20R $1,046.00
 PDU41101 100 - 120 VAC10 ft (3.0 m)0U20ANEMA L5-20P (5-20P Adapter)24 - NEMA 5-20R $1,170.00
 PDU41008 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P12 - IEC-320 C13,4 - IEC-320 C19 $1,166.00
 PDU41004 100 - 240 VAC10 ft (3.0 m)1U15AIEC-320 C148 - IEC-320 C13 $715.00
 PDU41105 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L6-30P21 - IEC-320 C13,3 - IEC-320 C19 $1,408.00
 PDU41104 200 - 240 VAC10 ft (3.0 m)0U20ANEMA L6-20P21 - IEC-320 C13,3 - IEC-320 C19 $1,265.00
 PDU41005 100 - 240 VAC10 ft (3.0 m)1U20AIEC-320 C208 - IEC-320 C13 $937.00
 PDU41102 100 - 120 VAC10 ft (3.0 m)0U30ANEMA L5-30P24 - NEMA 5-20R $1,320.00