USB Chargers

TR14A42U

$26.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Feature Lights: Multi-color Glow Lighting
  • USB-A Charging Ports: 4
  • USB Charging Output: 4.2A (shared)
  • Cord Length: 5 ft
  • Plug Type: NEMA 1-15P
  • Overload:Protected
  • LED Indicator:Power
  • Warranty: One-year Warranty
Overview

Product Overview

The CyberPower USB Glow Charger TR14A42U packs style and power into one compact design, bringing multiple colored light options to your mobile device charger collection. The USB Glow Charger features 4 USB-A charging ports with 4.2A of shared charging output compatible with most mobile devices. Perfect for desks, tables, counters, shelves or bed side tables, the TR14A42U meets the mobile device power needs of today’s family.

The glow feature can switch on and off and change color to any fit décor. The USB Glow Charger can be set to continuously cycle through a rainbow of colors, or it can be set to only illuminate a single color of the user’s choice.

One-year limited warranty included with CyberPower’s high standards of design and quality.

Product Features
  • Multi-color LED Glow Light
    Switch on the light color you choose to set the mood or match the look of any room.
  • Compact Design
    Small enough for placement on any desk, table or shelf. The charger also fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use when on the go.
  • 4 USB-A Charging Ports
    Simultaneously charge up to four USB devices such as tablets, smartphones, and other mobile devices.
  • 5 foot detachable Power Cord
    Allows for convenient placement within reach of not so nearby outlets.
  • One Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions for one year past the purchase date. See user manual or CyberPowerSystems.com for details.
What's In The Box

4 USB Charger 4.2A w/ Glow Feature, 5 ft Cord

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 5 ft (1.5 m)
Input Connector AC Plug
Input Plug Type NEMA 1-15P
Input Voltage Range 100 VAC – 240 VAC
Output
DC Power Ports None
USB Charge Port Yes
USB Charge Port Amperage 4.2 Amps (Shared)
USB Charge Port Quantity 4
USB Charge Port Standard Type A
USB Charge Port Type 4 Type A
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 21 Watts
Management & Communications
LED Indicators Power On
Physical
Color White
Dimension – LxWxH (in) 2.6 x 2.6 x 1.6 in
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.6 x 4.06 x 6.6 (cm)
Physical Dimensions – (WxHxD) (in) 2.6 x 1.6 x 2.6 (in)
Physical Dimensions – (WxHxD) (mm) 66 x 41 x 66 (mm)
Physical Weight (kg) 0.07
Physical Weight (lb) 0.15
Dimensions – Shipping
Shipping – Weight (kg) 0.29
Shipping – Weight (lb) 0.64
Shipping Dimensions – (WxHxD) (cm) 5.72 x 17.98 x 8.51 (cm)
Shipping Dimensions – (WxHxD) (in) 2.25 x 7.08 x 3.35 (in)
Shipping Dimensions – (WxHxD) (mm) 57.15 x 179.83 x 85.09 (mm)
Certifications
Environmental RoHS Compliant
Safety FCC
UL
DOE VI
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP
 CPTDC2U1DCRC1 12VDC Auto Power Port22.1 Amps (Shared)1 $12.95
 TR22U3A 12VDC Auto Power Port23.1 Amps (Shared)None $9.99
 TR15U8A NEMA 1-15P58.6 Amps (Shared)None $31.99
 TR14A42U NEMA 1-15P44.2 Amps (Shared)None $26.95