Power Strips

DS806MYL

DISCONTINUED
  • Outlet type: 8 NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Power cord: 6 ft
  • Color: Yellow
Overview

Product Overview

Designed for job sites and workshops, the DS806MYL Heavy-Duty Power Strip from CyberPower provides eight grounded outlets (three widely spaced to accommodate large AC plugs) and a six-foot power cord. This metal-housed power strip is ideal for use with rechargeable tools, small electronics, and power tools. The DS806MYL Heavy-Duty Power Strip is backed by a One-Year Limited Warranty.

Product Features
  • Transformer-Spaced Outlets
    Accommodate transformer-based plugs without compromising the access of other outlets.
  • Power Cord
    Connects to power sources, allowing the model to be placed where it’s needed.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Metal Casing
    Ensures maximum durability and prolongs the life of the model.
  • One Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Voltage 125V
Circuit Breaker 15 Amp
Switch Lighted On/Off – Reset
Plug Type NEMA 5-15P
Cord Length 6 ft
Plug Style Straight
Output
Outlet Type NEMA 5-15R
Outlets – Total 8
Outlets – Wide Spaced 3
Surge Protection & Filtering
Surge Suppression None
Physical
Keyhole Mounting Slots Yes
Cord Management None
Safety Covers None
Certifications
Safety ETL
Environmental RoHS Compliant
Warranty
Product Warranty One Year Limited
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsOutletsCord Length MSRP
 GC305UCB $14.88
 GS60304 15 A6 - NEMA 5-15R3 ft (0.9 m) $11.95
 GC306U 3 - NEMA 5-15R6 ft (1.8 m) $16.95
 GC106U 1 - NEMA 5-15R6 ft (1.8 m) $18.95
 GS603 15 A6 x NEMA 5-15R3 ft $9.95
 GS608B 15 A6 - NEMA 5-15R8 ft (2.4 m) $16.95