Product Overview
The updated referenced models: PDU31XXX, PDU41XXX, PDU81XXX
Product Features
Keep your CyberPower Intelligent PDUs up-to-date with the most recent LCD firmware release.
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
We can send e-mail notifications when we update our software or firmware. To sign up, click here »
The updated referenced models: PDU31XXX, PDU41XXX, PDU81XXX
Keep your CyberPower Intelligent PDUs up-to-date with the most recent LCD firmware release.
Our Technical Support team will be happy help you with technical questions during business hours.
Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area
Model | Description |
---|---|
3-Phase PDU LCD Firmware v1.1.4 | |
3-Phase PDU LCD Firmware v1.2.0 | |
3-Phase PDU LCD Firmware v1.2.1 | |
LCD PDU Firmware v1.2.6 | |
LCD PDU Firmware v1.3.2 | |
PDU Firmware v2.21 | |
RMCARD205/305 Firmware v1.4.0 | |
RMCARD205/305 Firmware v1.4.1 | |
RMCARD400 Firmware v1.0.2 | |
RMCARD400 Firmware v1.0.3 | |
RMCARD400 Firmware v1.0.4 | |
RMCARD205/305 Firmware v1.3.7 | |
3-Phase PDU LCD Firmware v1.1.0 | 3-Phase Switched Metered By Outlet PDU Firmware v1.1.0 |
ATS LCD Firmware v1.40 | Switched / Metered ATS LCD v1.40 |
ATS LCD Firmware v1.50 | Switched / Metered ATS LCD v1.50 |
ATS Mainboard Firmware v1.04 | Switched / Metered ATS Mainboard v1.04 |
ATS Mainboard Firmware v1.05 | Switched / Metered ATS Mainboard v1.05 |
ATS Mainboard Firmware v1.06 | Switched / Metered ATS Mainboard v1.06 |
ATS Mainboard Firmware v1.07 | ATS Mainboard Firmware v1.07 |
LCD PDU Firmware v1.06 | Metered-By-Outlet LCD v1.06 |
LCD PDU Firmware v1.2.1 | Monitored/Switched/Switched Metered By Outlet PDU Firmware v1.2.1 |
LCD PDU Firmware v1.2.2 | Monitored/Switched/Switched Metered By Outlet PDU Firmware v1.2.2 |
LCD PDU Firmware v1.2.3 | Monitored/Switched/Switched Metered By Outlet PDU Firmware v1.2.3 |
PDU Firmware v0.98 | Monitored/Switched PDU Firmware v0.98 for hardware version 1.0 |
PDU Firmware v2.17 | Monitored/Switched Firmware v2.17 for hardware version 1.1 |
PDU LCD Firmware v1.08 | Switched Metered-by-Outlet v1.08 |
RMCARD202 Firmware v1.30 | Firmware v1.30 for hardware version 1.0 |
RMCARD202 Firmware v2.28 | Firmware v2.28 for hardware version 2.0 |
RMCARD202 Firmware v2.29 | Firmware v2.29 for hardware version 2.0 |
RMCARD203 Firmware v1.30 | Firmware v1.30 for hardware version 1.0 |
RMCARD203 Firmware v2.28 | Firmware v2.28 for hardware version 2.0 |
RMCARD203 Firmware v2.29 | Firmware v2.29 for hardware version 2.0 |
RMCARD205 Firmware v1.1.6 | RMCARD205 Firmware Update |
RMCARD205/305 Firmware v1.3.1 | RMCARD205/305 Management Card Firmware v1.3.1 |
RMCARD205/305 Firmware v1.3.3 | RMCARD205/305 Management Card Firmware v1.3.3 |
RMCARD205/305 Firmware v1.3.4 | RMCARD205/305 Management Card Firmware v1.3.4 |
RMCARD205/305 Firmware v1.3.5 | RMCARD205/305 Management Card Firmware v1.3.5 |
RMCARD302 Firmware v1.08 | Firmware v1.08 for hardware version 1.0 |
RMCARD302 Firmware v2.18 | Firmware v2.18 for hardware v2.0 |
RMCARD302 Firmware v2.19 | Firmware v2.19 for hardware version 2.0 |
RMCARD303 Firmware v1.08 | Firmware v1.08 for hardware version 1.0 |
RMCARD303 Firmware v2.18 | Firmware v2.18 for hardware v2.0 |
RMCARD303 Firmware v2.19 | Firmware v2.19 for hardware version 2.0 |
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.
© 2024 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.