B604
MSRP
$14.99
Joules: 600 J
Amps:
Cord Length: 4 ft (1.2 m)
Color: White
Outlets: 6 - NEMA 5-15R
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Showing 1–12 of 13 results
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.