CBL2BUL-006-BLK-CM Connector A: 9-Pin Male Mini DIN Connector B: 9-Pin Male Mini DIN Color: Black Power Wires: 2 x 16 AWG Signal Wires: 1 x 24 AWG View Details Check Prices
CBL7PINBUL-006-CM Connector A: 9-Pin Male Mini DIN Connector B: 7-Pin Connector (5.0 mm pitch) Color: Cool Gray Power Wires: 2 x 16 AWG Signal Wires: 5 x 24 AWG View Details Check Prices
CBL7PINBUL-006-BLK-CM Connector A: 9-Pin Male Mini DIN Connector B: 7-Pin Connector (5.0 mm pitch) Color: Black Power Wires: 2 x 16 AWG Signal Wires: 5 x 24 AWG View Details Check Prices
CBL3PIN500BRL-006-BLK-CM Connector A: 3-Pin Connector (5.0 mm pitch) Connector B: Barrel (5.5 mm x 2.1 mm) Color: Black Power Wires: 1 x 18 AWG Signal Wires: 1 x 18 AWG View Details Check Prices