Connector A: 9-Pin Male Mini DIN
Connector B: 9-Pin Male Mini DIN
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 1 x 24 AWG
Connector A: 8-Pin Molex (2x4 pin)
Connector B: 7-Pin Connector (3.5 mm pitch)
Color: Black
Power Wires: 2 x 20 AWG
Signal Wires: 5 x 22 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 7-Pin Connector (3.5 mm pitch)
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 5 x 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 7-Pin Connector (5.0 mm pitch)
Color: Cool Gray
Power Wires: 2 x 16 AWG
Signal Wires: 5 x 24 AWG
Connector A: 7-Pin Connector (3.5 mm pitch)
Connector B: 7-Wire Unterminated
Color: Black
Power Wires: 2 x 20 AWG
Signal Wires: 5 x 22 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 7-Pin Connector (5.0 mm pitch)
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 5 x 24 AWG
Showing all 8 results