OL5KRTHD
MSRP
$5,549.00
Runtime Half Load: 6.4 min
Runtime Full Load: 2.3 min
Output VA: 5000 VA
Output W: 5000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA L6-20R,2 - NEMA L6-30R
View Runtime