PR1500RTXL2UCTAA

0 min read

  • Capacity: 1500 VA / 1500 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 100-125 VAC ± 5%
  • Runtime (half/full): 17.9 minutes / 6.5 minutes
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlets: 8 surge + battery backup
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Cloud, Relay, EPO
  • Management software: PowerPanel® Business
  • Remote management: Yes, with optional RMCARD205TAA
  • Environmental sensor: Yes, with optional RMCARD205TAA and SNEV001
  • Warranty: 3 year
  • Connected Equipment Guarantee: $400,000
  • ENERGY STAR® certified: Yes

PDU41001G

0 min read

  • Gigabit Switched PDU: Dual Network Gigabit 10/100/1000 Ethernet Ports, SNMP, and Switchable Outlets
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 15A (Derated to 12A)
  • Volts: 100 – 120 V
  • Frequency: 50Hz/60Hz
  • Plug type: 5-15P
  • Outlets: 8 x 5-15R
  • Size: 1U Rackmount

CSB806R1

0 min read

  • AC Outlets: 8
  • Cord Length: 6 ft
  • Surge suppression: 4800 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • Volts: 125 V
  • Warranty: Lifetime Limited
  • Connected Equipment Guarantee: $300,000

CSP806UC18

0 min read

  • AC Outlets: 8
  • Cord Length: 6 ft
  • Surge suppression: 2400 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000

OL1K5RM

0 min read

  • Capacity: 1500 VA / 1200 W
  • Power Factor (PF): 0.8
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 100, 110, 115, 120, 125 V ±2% (configurable)
  • Plug Type & Cord: NEMA 5-15P, 10 ft. cord
  • Outlet Types: 8 × NEMA 5-15R
  • Monitoring & Management: USB, Serial, SNMP, EPO
  • Management Software: PowerPanel® Business Edition
  • Energy Saving: ECO Mode Efficiency >96%
  • Warranty: 3 year

OL1KRM

0 min read

  • Capacity: 1000 VA / 800 W
  • Power Factor (PF): 0.8
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 100, 110, 115, 120, 125 V ±2% (configurable)
  • Plug Type & Cord: NEMA 5-15P, 10 ft. cord
  • Outlet Types: 8 × NEMA 5-15R
  • Monitoring & Management: USB, Serial, SNMP, EPO
  • Management Software: PowerPanel® Business Edition
  • Energy Saving: ECO Mode Efficiency >96%
  • Warranty: 3 year

OL750RM

0 min read

  • Capacity: 750 VA / 600 W
  • Power Factor (PF): 0.8
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 100, 110, 115, 120, 125 V ±2% (configurable)
  • Plug Type & Cord: NEMA 5-15P, 10 ft. cord
  • Outlet Types: 8 × NEMA 5-15R
  • Monitoring & Management: USB, Serial, SNMP, EPO
  • Management Software: PowerPanel® Business Edition
  • Energy Saving: ECO Mode Efficiency >96%
  • Warranty: 3 year

OL1KRTHD

0 min read

  • Capacity: 1000 VA / 1000 W
  • High Density: 2U Size
  • Power Factor (PF): 1
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 100, 110, 115, 120, 125 Vac User Configurable ±2%
  • Runtime (half/full): 12 minutes / 3.8 minutes
  • Plug type & cord: NEMA 5-15P
  • Outlet types: 8 × NEMA 5-15R, Switched in pairs
  • Communication ports: USB, Serial, SNMP, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes, RMCARD205 Optional
  • Warranty: 3 year limited

OL1K5RTHD

0 min read

  • Capacity: 1500 VA / 1350 W
  • High Density: 2U Size
  • Power Factor (PF): 0.9
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 100, 110, 115, 120, 125 Vac User Configurable ±2%
  • Runtime (half/full): 12.5 minutes / 4 minutes
  • Plug type & cord: NEMA 5-15P
  • Outlet types: 8 × NEMA 5-15R, Switchable
  • Communication ports: USB, Serial, SNMP, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes, RMCARD205 Optional
  • Warranty: 3 year limited

OL750RTHD

0 min read

  • Capacity: 750 VA / 750 W
  • High Density: 2U Size
  • Power Factor (PF): 1
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 100, 110, 115, 120, 125 Vac User Configurable ±2%
  • Runtime (half/full): 14 minutes / 5 minutes
  • Plug type & cord: NEMA 5-15P
  • Outlet types: 8 × NEMA 5-15R, Switched in pairs
  • Communication ports: USB, Serial, SNMP, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes, RMCARD205 Optional
  • Warranty: 3 year

P806UC15

0 min read

  • AC Outlets: 8
  • Cord Length: 6 ft
  • Surge suppression: 2400 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000

CPS815RMS

0 min read

  • Surge suppression: 1800 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Outlet type: (8) NEMA 5-15R (rear)
  • Surge-protected outlets: Yes
  • Power cord: 6 ft
  • Rack size: 1U rackmount
  • EMI/RFI Filtration: Yes
  • Warranty: 3 year