Essential

CSB806R1

$24.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets: 8
  • Cord Length: 6 ft
  • Surge suppression: 4800 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • Volts: 125 V
  • Warranty: Lifetime Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The CyberPower CSB806R1 offers powerful surge protection with 4800 joules across eight AC outlets, shielding your electronics from power spikes and electrical disturbances. Four widely spaced outlets accommodate larger plugs, while the 6-foot heavy-duty cord allows flexible placement. Ideal for protecting computers, home office gear, and entertainment systems.

Product Features
  • Surge Protection
    Redirects excess voltage away from sensitive electronic equipment during AC power surges or spikes, protecting against potential damage.
  • Wide Spaced Outlets
    Allow space to plug in larger or bulkier power adapters—like those for laptops, cameras, routers, or smart home devices—without blocking adjacent outlets.
  • Metal Oxide Varistor (MOV) Technology
    Permits the flow of normal electrical current while redirecting power surges and spikes through the ground circuit, ensuring the protection of connected electronics and the surge suppressor.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Lifetime Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Surge Protector

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style 45° Offset Right
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 120000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 60000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000
Surge Suppression (Joules) 4800 J
Physical
Color Black
Form Factor Strip
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.21 x 4.06 x 24.51 (cm)
Physical Dimensions – (WxHxD) (in) 4.02 x 1.6 x 9.65 (in)
Physical Dimensions – (WxHxD) (mm) 102 x 41 x 245 (mm)
Physical Weight (kg) 0.63
Physical Weight (lb) 1.39
Dimensions – Shipping
Shipping – Weight (kg) 0.73
Shipping – Weight (lb) 1.6
Shipping Dimensions – (WxHxD) (cm) 17.78 x 36.51 x 6.35 (cm)
Shipping Dimensions – (WxHxD) (in) 7.0 x 14.38 x 2.5 (in)
Shipping Dimensions – (WxHxD) (mm) 177.8 x 365.13 x 63.5 (mm)
Certifications
Environmental RoHS Compliant
Safety cETLus (UL1363/UL1449)
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
 P306GY 3 - NEMA 5-15R6 ft (1.8 m)350 JGray $14.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99