Essential

CSB6WS

$17.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1800 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • AC Outlets: 6
  • Outlet type: NEMA 5-15R
  • EMI/RFI Filtration: Yes
  • Warranty: Lifetime Limited
  • Connected Equipment Guarantee: $200,000
Overview

Product Overview

The CyberPower CSB6WS Surge Protector transforms a standard 2-outlet wall socket into six surge-protected outlets, giving you the space and safety your devices need. Perfect for crowded areas where chargers, computers, and electronics compete for limited plugs. Featuring dual swiveling outlet banks, this surge protector offers flexible positioning and improved cord management—keeping your setup neat and organized. With 1800 joules of surge protection, it defends your valuable tech from power spikes and electrical surges. Ideal for safeguarding computers, routers, modems, chargers, and other personal tech essentials.

Product Features
  • Surge Protection
    Redirects excess voltage away from sensitive electronic equipment during AC power surges or spikes, protecting against potential damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Permits the flow of normal electrical current while redirecting power surges and spikes through the ground circuit, ensuring the protection of connected electronics and the surge suppressor.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Lifetime Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Wall Tap Surge Protector

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000
Surge Suppression (Joules) 1800 J
Physical
Color White
Form Factor Wall Tap
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.24 x 14.3 x 3.51 (cm)
Physical Dimensions – (WxHxD) (in) 4.03 x 5.63 x 1.38 (in)
Physical Dimensions – (WxHxD) (mm) 102 x 143 x 35 (mm)
Physical Weight (kg) 0.27
Physical Weight (lb) 0.6
Dimensions – Shipping
Shipping – Weight (kg) 0.27
Shipping – Weight (lb) 0.6
Shipping Dimensions – (WxHxD) (cm) 12.38 x 18.73 x 6.99 (cm)
Shipping Dimensions – (WxHxD) (in) 4.875 x 7.375 x 2.75 (in)
Shipping Dimensions – (WxHxD) (mm) 123.83 x 187.33 x 69.85 (mm)
Certifications
Environmental RoHS Compliant
Safety cETLus (UL498A/UL1449)
Warranty
CEG Amount $200000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
 P306GY 3 - NEMA 5-15R6 ft (1.8 m)350 JGray $14.99
 B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99