Essential

CSB706W

$22.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets:7
  • Surge suppression:1800 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Outlet type: NEMA 5-15R
  • Power cord: 6 ft
  • Model color: White
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $200,000
Overview

Product Overview

The CyberPower CSB706W surge protector safeguards home and office electronics, like computers, from power spikes and surges. It delivers 1800 joules of protection, featuring 7 outlets and a 6-foot power cord. Equipped with metal oxide varistor (MOV) technology, an EMI/RFI noise filter, and keyhole mounting slots, it ensures reliable performance. The CSB706W includes a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

7 Outlet Surge Protector

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Straight
Output
Outlet Type 7 – NEMA 5-15R
Outlets – Total 7
USB Charge Port No
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 45000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 1800 J
Physical
Color White
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 12.7 x 6.35 x 31.43 (cm)
Physical Dimensions – (WxHxD) (in) 5 x 2.5 x 12.375 (in)
Physical Dimensions – (WxHxD) (mm) 127 x 64 x 314 (mm)
Physical Weight (kg) 0.45
Physical Weight (lb) 1
Dimensions – Shipping
Shipping – Weight (kg) 0.45
Shipping – Weight (lb) 1.0
Shipping Dimensions – (WxHxD) (cm) 12.7 x 6.35 x 31.43 (cm)
Shipping Dimensions – (WxHxD) (in) 5 x 2.5 x 12.375 (in)
Shipping Dimensions – (WxHxD) (mm) 127.0 x 63.5 x 314.33 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
UL1449
Warranty
CEG Amount $200000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP
 B6012 6 - NEMA 5-15R12 ft (3.7 m)600 JWhite $29.99
 B604 6 - NEMA 5-15R4 ft (1.2 m)600 JWhite $13.99
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JBlack $13.99
 B608 6 - NEMA 5-15R8 ft (2.4 m)600 JWhite $19.99
 CSB1206 12 - NEMA 5-15R6 ft (1.8 m)3600 JBlack $34.95
 CSB6WS 6 - NEMA 5-15RWalltap1800 JWhite $17.95
 CSB706W 7 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $22.95
 CSB806R1 8 - NEMA 5-15R6 ft (1.8 m)4800 JBlack $24.95
 P306GY 3 - NEMA 5-15R6 ft (1.8 m)350 JGray $14.99
 B625 6 - NEMA 5-15R25 ft (7.6 m)1500 JWhite $39.99
 CSB6012 6 - NEMA 5-15R12 ft (3.7 m)1200 JBlack $27.95
 CSB606 6 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $19.95
 CSB604 6 - NEMA 5-15R4 ft (1.2 m)1800 JBlack $17.95
 CSB606W 6 - NEMA 5-15R6 ft (1.8 m)1800 JWhite $19.95
 CSB706 7 - NEMA 5-15R6 ft (1.8 m)1800 JBlack $22.95
 B602BRD 6 - NEMA 5-15R2 ft (0.6 m)500 JWhite $12.99
 B808 8 - NEMA 5-15R8 ft (2.4 m)2180 JBlack $29.95
 CSB300W 3 - NEMA 5-15RWalltap900 JWhite $12.95
 B300WRC1 3 - NEMA 5-15RWalltap500 JWhite $9.99