PDU44002
MSRP
$935.00
Voltage: 100 - 120 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 1U
Current: 20A
Input Plug: 2 x NEMA L5-20P,May be converted to non-locking NEMA 5-20P plug with included adapter
Outlets: 10 - NEMA 5-20R