EPP-103-6_F
Parallel Cables

EPP-103/6

DISCONTINUED
  • Color: Cool Gray
  • Length: 6 ft.
  • Type: IEEE 1285 Parallel Printer Cable
  • Contacts: Gold-plated
  • Compliancies: EPP and ECP Compliant
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower EPP-103/6 Parallel cable (6 feet, gray) connects parallel printers, scanners, and other peripherals to your computer. It has gold-plated contacts and supports Enhanced, Bi-Directional, and Standard modes. The EPP-103/10 comes with a Limited Lifetime Warranty.

Product Features
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
Compatible Products
Specifications
Expand All
Cable Specifications
Contacts Gold Plated
Length 6′
Color Gray
End A – Type DB25
End B – Type Centronics 36-pin
End A – Connector Molded
End B – Connector Molded
Packaging Clamshell
Warranty
Product Warranty Lifetime
Feature Focus
Differences between Cable Types

CyberPower offers these types of the cable: Category 5e, Category 6, FireWire®, Parallel, and USB 2.0.

Category 5e Cable is a twisted pair cable for carrying signals. It is used in structured cabling for computer networks such as Ethernet. The cable standard provides performance of up to 100 MHz and is suitable for 10BASE-T, 100BASE-TX (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet). Cat 5e, which improves upon the crosstalk specifications of Category 5 Cable, also carries signals such as telephony and video.

Category 6 (Cat6) Cable is a standardized cable for Gigabit Ethernet and other network physical layers. It is backward compatible with the Category 5/5e cable standards. Compared with Cat 5 and Cat 5e, Cat 6 features more protection for crosstalk and system noise. The Cat 6 cable standard also provides performance of up to 250 MHz and is suitable for 10BASE-T, 100BASE-TX (Fast Ethernet), 1000BASE-T/1000BASE-TX (Gigabit Ethernet), and 10GBASE-T (10-Gigabit Ethernet).

Firewire or FireWire® Cable (IEEE 1394) can transfer data between devices at 100, 200, or 400 Mbit/s. The cable’s maximum length is limited to 14.8 ft. (4.5 meters), but you can have up to 16 cables daisy-chained by using active repeaters, external hubs, or internal hubs. The original release of IEEE 1394-1995 is now known as Firewire 400.

Parallel Cable
Parallel cables connect parallel printers, scannes, and other peripherals to your computer.

USB 2.0 Cable
The fastest USB cables available today, USB 2.0 cables connect your high-speed USB peripherals to your computer.


Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP