Cable Assemblies

CBL3PIN500MLX-004-BLK-CM

DISCONTINUED
  • Cable type: FTTx
  • Terminal A: 3-pin Connector
  • Terminal B: 8-pin Molex
  • Wire gauge: 18 AWG, 22 AWG
  • Length: 4 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL3PIN500MLX-004-BLK-CM cables are 3-pin connector to 8-pin Molex terminated. These cables are designed to connect a power adaptor to a desktop ONT. The CBL3PIN500MLX-004-BLK-CM is available in 4 ft lengths and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 3-Pin Connector (5.0 mm pitch)
Connector B 8-Pin Molex (2×4 pin)
Jacket PVC
Length 4 ft
Outdoor Rated Yes
Power Wires Count 2
Power Wires Gauge 18 AWG
Signal Wires Count 1
Signal Wires Gauge 20 AWG
Physical
Color Black
Warranty
Product Warranty 3 Years Limited Warranty
Downloads

CBL3PIN500MLX-004-BLK-CM

434 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model LengthColorTerminal ATerminal BWire Gauge