CP7PIN3_R

CP7PIN3


Power / Telemetry Cables
  • Cable type: FTTx
  • Terminal A: 7-pin Connector (3.5mm pitch)
  • Terminal B: 7-wire Unterminated
  • Length: 9.5 ft
  • Color: Cool Gray
  • Warranty: 3 year

Product Description

CP7PIN3 | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business

Product Overview


Designed for connectivity between CyberShield™ DC power supplies and Optical Network Terminals (ONT), the CP7PIN3 FTTx/Telecom Cable is three meters long and features 7-pin housing for wire gauges of 16AWG and 20AWG to deliver power and telemetry. The CP7PIN3 works with CyberShield™ DC Power Supplies, which are built for ONT, broadband applications, cable telephony, wireless local loop (WLL), fiber to the home (FTTH), VoDSL applications, and Integrated Access Devices (IAD) for customer premises equipment (CPE). The CP7PIN3 comes with a three-year limited warranty.

  • High-Function Design
    Optimizes connectivity between CyberShield™ DC Power Supplies and ONTs with this telemetry cable (FTTx/Telecom).
  • Durable Cable
    Provides top-quality, long-lasting performance even in tough environments.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What’s In The Box

Cable

CP7PIN3 | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business
Cable Specifications
Type FTTx
Terminal A 7-pin Connector (3.5mm pitch)
Terminal B 7-wire Unterminated
Length 9.5 ft.
Power Wires 16 AWG (2)
Signal Wires 20 AWG (5)
Definition 16 AWG: RED, BLACK
20 AWG: GREEN, WHITE, BROWN, BLUE, ORANGE
Jacket PVC
Cable Color Cool Gray
Outdoor Rated No
Warranty
Product Warranty 3 Years
CP7PIN3 | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business
CP7PIN3 | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business
CP7PIN3 | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

CP7PIN3 | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business
 Model LengthColorTerminator ATerminator BWire Gauge
 CP7PIN3 9.5 ftCool Gray7-pin Connector (3.5mm pitch)7-wire Unterminated16 AWG, 20 AWG
 CP7PIN10 31.5 ftCool Gray7-pin Connector (3.5mm pitch)7-wire Unterminated16 AWG, 20 AWG
CP7PIN3 | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business