DTC36U12V3-G

  • Input voltage range: 90-264 VAC
  • On battery output voltage: 12 VDC
  • Rated power: 36W
  • Battery: 12V/7.2Ah
  • Intelligent control: Yes
  • Telemetry interface: Yes
Overview

Product Overview

Designed for interior use, DTC36U12V3-G Indoor CyberShield™ FTTx System supplies continuous 12 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices. Features of the DTC36U12V3-G include high-function design, battery emergency functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, user-replaceable batteries, and LED indicators. It also comes with a three-year warranty.

Product Features
  • Indoor Design
    Provides durable casing to protect the model, which can sit on a desktop and is wall-mountable.
  • Cold Start
    Restores emergency power to the load after the installation of new batteries.
  • Telemetry Interface
    Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms
    Signal conditions that may affect operation: On Battery, Low Battery, and Replace Battery .
  • Alarm Silence Button
    Silences the audible alarm during extended outages. Selectable permanent/temporary.
  • LED Status Indicators
    Provide information about the control and operation of the model related to battery, mute, DC, and AC.
  • User Replaceable Batteries
    Can be changed without replacing the entire model.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
Specifications
Expand All
Battery
Battery Quantity 1
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1270
Typical Recharge Time < 24 Hours (Thermally compensated)
User Replaceable Battery Yes
Input
Cord Length 8 ft (2.4 m)
Input Frequency Range 47 Hz – 70 Hz
Input Power Cord IEC320 C5 3-Prong Cord
Input Voltage Range 90 VAC – 264 VAC
Output Ground Reference Grounded
Output
Efficiency > 80% (Line Mode)
> 90% (DC Mode)
On Battery Voltage 12 VDC
Rated Power Output 36 W
USB Charge Port No
Surge Protection & Filtering
Lightning / Surge Protection Yes
Management & Communications
Audible Alarms UPS Fault
Low Battery
Communication Interface On Battery
Replace Battery
Missing Battery
Low Battery
LED Indicators System Status
DC
Mute
Battery Mode
Power
Auto-Charge Yes
Dimensions
Physical Weight (kg) 3.12
Physical Weight (lb) 6.886
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing within enclosure)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Safety UL60950-1 2nd Edition
FCC Part 15 Class B
CISPR 22 Class B
Warranty
Product Warranty 3 Year Limited Warranty
Variants
Australian/New Zealand (AS/NZS) DTC36U12V-AZ3-G
Brazil (NBR 14136) DTC36U12V-BZ3-G
European Schuko (CEE7) DTC36U12V-SC3-G
North America (NEMA 1-15) DTC36U12V-NA3-G
United Kingdom (BS 1363) DTC36U12V-UK3-G
Downloads

DTC36U12V3-G

449 KB

DTC36U12V3-G

1.728 MB
Support
What does the Indoor FTTx Series provide?

The CyberShield Indoor design provides durable casing to protect an FTTx/Telecom unit.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery
 CBN50U48A-1 48 Vdc50 WN/A12V/20Ah
 CSN75A12V3 75 W
 CSN30U12V-20 12 Vdc30 WCS20A-EBP12V/20Ah
 CSPS12V36W 12 Vdc36 WN/AN/A
 CPLI72D48V 52 Vdc
 CS20A-EBP 12 VdcN/AN/A12V/20Ah
 CSN27U12V 12 Vdc27 WCS20A-EBP12V/7.2Ah
 DTC36U12V3-G 36 W12 V / 7.2 Ah
 DTC50U12V 12 Vdc50 WCS20A-EBP12V/9Ah