Power Strips

DS806MYL

DISCONTINUED
  • Outlet type: 8 NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Power cord: 6 ft
  • Color: Yellow
Overview

Product Overview

Designed for job sites and workshops, the DS806MYL Heavy-Duty Power Strip from CyberPower provides eight grounded outlets (three widely spaced to accommodate large AC plugs) and a six-foot power cord. This metal-housed power strip is ideal for use with rechargeable tools, small electronics, and power tools. The DS806MYL Heavy-Duty Power Strip is backed by a One-Year Limited Warranty.

Product Features
  • Transformer-Spaced Outlets
    Accommodate transformer-based plugs without compromising the access of other outlets.
  • Power Cord
    Connects to power sources, allowing the model to be placed where it’s needed.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Metal Casing
    Ensures maximum durability and prolongs the life of the model.
  • One Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Straight
Switch Lighted On/Off – Reset
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 3
USB Charge Port No
Physical
Color Yellow
Form Factors Supported Direct Plug
Keyhole Mounting Slots Yes
Material of Construction Metal
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 15.49 x 25.5 x 4.39 (cm)
Physical Dimensions – (WxHxD) (in) 6.1 x 10.04 x 1.73 (in)
Physical Dimensions – (WxHxD) (mm) 155 x 255 x 44 (mm)
Physical Weight (kg) 0.97
Physical Weight (lb) 2.13
Dimensions – Shipping
Shipping – Weight (kg) 1.13
Shipping – Weight (lb) 2.5
Shipping Dimensions – (WxHxD) (cm) 4.6 x 27.0 x 17.48 (cm)
Shipping Dimensions – (WxHxD) (in) 1.81 x 10.63 x 6.88 (in)
Shipping Dimensions – (WxHxD) (mm) 45.97 x 270.0 x 174.75 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord Length MSRP
 GS60304 6 - NEMA 5-15R3 ft (0.9 m) $12.99
 GC306U 3 - NEMA 5-15R6 ft (1.8 m) $19.99