MP1067WC


Multi-Pack Solutions
  • Swivel Wall Tap
  • USB Ports: (4) 4.2 Amp
  • Plug type: NEMA 5-15P
  • Plug style: Wall tap
  • Outlet type: 4 x NEMA 5-15R
  • EMI/RFI Filtration: Yes
  • Wall tap plug: Yes
  • USB Charger
  • USB charge ports: 4
  • USB output: 4.2 Amp
  • Plug type: NEMA 1-15P
  • Overload: Protected
  • Power cord: 5 ft
MSRP  $29.99
NEW! Check Prices at your favorite retailers or resellers
How to Buy Need a solution? Use How to Buy!

Product Description

MP1067WC | Multi-Pack Solutions
Allow more convenient placement of electrical equipment

Product Overview


The CyberPower Charge & Glow MP1067WC combo pack comes with one multicolor USB charger with four USB ports and one four-outlet swiveling wall tap with four USB ports.

The USB charger features soft glow LED lights that cycle through a rainbow of colors, or you can pick your favorite. Other settings include on/off and random, which moves from one color to another over time. Includes four 4.2-AMP USB ports to quickly charge USB-powered devices and a five-foot cord with transformer to reach from wall to table.

The Swivel Wall Tap, GT400PUWH, from CyberPower expands two outlets into four outlets and four 4.2-AMP USB ports. The Swivel Wall Tap features four standard spaced outlets in two columns of two outlets for versatile arrangement of plugs. The outlets and USB ports can swivel to fit conveniently behind furniture and appliances. This wall tap is ideal for small electronics, chargers, and household fixtures such as lamps.

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.

Compact Design
CyberPower’s USB Glow Charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.

Swivel Outlets
The two banks of swivel outlets are perfect for providing power protection and distribution from outlets located in tight spaces, such as behind a bookcase or desk.

One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.

What’s In The Box

USB Glow Charger, USB Swivel Wall Tap, User Manual


WARNING:

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

MP1067WC | Multi-Pack Solutions
Allow more convenient placement of electrical equipment
General
Type Swivel Wall Tap
Input
Plug Type NEMA 5-15P
Output
Outlet Type NEMA 5-15R
Outlets – Total 4
USB Charge Port – Total 4
USB Charge Amp 4.2A
Physical Size
Dimension (L x W x H) (in.) 2.17 x 4.02 x 5.35
Dimension (L x W x H) (mm.) 55.118 x 102.108 x 135.89
Weight (lbs.) 0.6
Weight (g) 272.16
Environmental
Operating Temperature 32°F to 95°F (0 to 35°C)
Storage Temperature 5°F to 113°F(-15 to 45°C)
Warranty
Product Warranty 1 Year Limited

 

General
Type USB Charger
Input
Input Connector Type NEMA 1-15
Input Voltage Range 100 V to 240 V
Input current (Max.) 4.2A
Output
Output Voltage Range 4.75 Vdc to 5.25 Vdc
USB Charging Ports Yes – 4
USB Amperage 4.2A Shared
Indicators
LED Power
Physical
Enclosure Construction ABS
Color White
Physical Size
Dimension (L x W x H) (in.) 2.6 x 2.6 x 1.6
Dimension (L x W x H) (mm.) 66 x 66 x 38
Weight (lbs.) 0.15
Weight (g) 66
Environmental
Operating Temperature 32°F to 104°F (0°C to 40°C)
Certifications
Safety FCC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
MP1067WC | Multi-Pack Solutions
Allow more convenient placement of electrical equipment
MP1067WC | Multi-Pack Solutions
Allow more convenient placement of electrical equipment
MP1067WC | Multi-Pack Solutions
Allow more convenient placement of electrical equipment
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
Visit our support page

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

MP1067WC | Multi-Pack Solutions
Allow more convenient placement of electrical equipment
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1043WW 12 x NEMA 5-15RNoneN/AWall Tap $1.45
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1044NN 6 x NEMA 5-15RNoneN/A2 ft $8.95
MP1067WC | Multi-Pack Solutions
Allow more convenient placement of electrical equipment