PDU20MVT24FNET_FPDU20MVT24FNET_FR
Monitored PDU Series

PDU20MVT24FNET

DISCONTINUED
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 120 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 24 NEMA 5-20R
  • Size: 0U Rackmount
  • Dimensions (in.): 2.20W x 66.5H x 1.75D
  • Cord length (ft.): 10
  • Warranty: 3 year
Overview

Product Overview

The CyberPower PDU20MVT24FNET, a 24-outlet (front), 0U rackmount monitored power distribution unit (PDU), provides 120V 20A output. It distributes power to 24 NEMA 5-20R receptacles from a single twist lock NEMA L5-20P plug with unfiltered electrical pass-through. Power status can be monitored over the network, using the CyberPower Management Console and the RJ45 Ethernet port for network connection, or locally by using the LCD. The PDU20MVT24FNET comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • CyberPower Management Console
    Built into Monitored PDUs, a CyberPower Management Console is a hardware interface. It monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events.
  • Remote and Local Monitoring
    Enables offsite and onsite tracking of PDU vitals.
  • Automatic Event Notifications
    Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable improvements (firmware updates) to programs that run the PDU.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Twist Lock Plug
    Secures an outlet by twisting and locking into place to prevent accidental disconnection.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Voltage 100 – 120 V
Frequency 50/60 Hz
Maximum Current 20A (derated to 16A)
On/Off Switch N/A
Plug Type NEMA L5-20P
Plug Style Straight, Twist Lock
Cord Length 10 ft
Output
Nominal Output Voltage 100 – 120 V
Outlet Type NEMA 5-20R
Outlet Banks 1
Outlets – Front 24
Outlets – Rear 0
Outlets – Total 24
Meter Readout KW
Voltage
Amperage
IP Address
LED Indicators Load
Tx/Rx
LINK
Outlets
Overload Protection 20A (derated 16A)
Management & Communications
SNMP / HTTP Remote Monitoring TCP/IP
UDP
DHCP
SNMP
HTTP
Connectivity RJ45
DB9/RS232
Physical
Rack Size 0U
Form Factors Supported Vertical or horizontal mounting supported in wallmount applications
racks and a variety of other surface types
Style Vertical Rackmount
Wallmount
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Adjustable Mounting Brackets 1 set
Dimensions – W×H×D (in) 2.20 x 66.5 x 1.75 inches
Weight (lbs) 11.0 lbs
Environmental
Operating Temperature 32 – 113 °F (0 – 45 °C)
Operating Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 14,760 ft (4,500 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Safety UL60950_1 certified by ETL
CSA C22.2
FCC Class A
Environmental RoHS Compliant
Warranty
Product Warranty 3 year
Feature Focus
Understanding PDUs

Power Distribution Units (PDUs) by CyberPower are engineered to distribute reliable network power to multiple devices. A PDU does not generate conditioned power, but delivers AC power from a UPS (uninterruptible power supply), a generator, or utility power source to servers, network/telecom equipment, and other devices. Selecting the best PDU for your needs depends on the output voltage required, the number of outlets needed for connected devices, plug and outlet types, and mounting options.

Versatile. CyberPower PDUs are designed with as many as 38 outlets. Offered in 0U, 1U, and 2U form factors, each PDU includes the necessary hardware to be mounted vertically or horizontally inside densely configured rack enclosures. The PDU can also be mounted on a wall or under a shelf.

Scalable. In smaller networks, conditioned power can be distributed through a single PDU from a UPS, while a complex data center might require the connection of multiple PDUs to a large-capacity UPS system.


Different PDU Series for Different Needs

CyberPower offers multiple offerings of power distribution units (PDUs): Basic, Metered, Metered ATS, Monitored, Switched, Switched ATS and Maintenance-Bypass. Each series serves a specialized purpose. Models within the same series have similar features and capabilities.

Basic: Reliable and unfiltered AC power distribution from a UPS system, generator, and/or utility source to multiple connected devices.

Metered: Network-grade power distribution plus load meters (amps) to prevent overloads and safely optimize load levels.

Monitored: Network-grade power distribution with remote monitoring through an SNMP network interface and local management via a digital meter display to prevent downtime due to overloads or other power events.

Switched: Intelligent, network-grade power distribution and the ability to control outlets individually or collectively to solve power issues such as shutdowns or to plan scheduled rebooting. A digital meter provides information on load and voltage, as well as local control of the outlets. An SNMP connection enables remote monitoring and control of the outlets to ensure complete control regardless of location.

Switched Metered-by-Outlet: Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, automated load shedding, controlled power-cycling and more.

Metered ATS: Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Switched ATS: Individual management of switched outlet receptacles. Remote and local control of outlets. Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Maintenance-Bypass: Maintenance Bypass PDUs allow the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS.


Power Device Network Utility

The Power Device Network Utility gives users an easy-to-use interface for establishing the IP addresses of CyberPower PDU devices, RM Cards, and PowerPanel Business Edition Agents and Clients. It scans network devices with MAC addresses that match CyberPower network hardware. Once found, the device(s) can then be configured with a specific IP address, subnet mask, and gateway address, allowing the device(s) to work properly on the network and to integrate with the CyberPower Management Console.


CyberPower Management Console

The CyberPower Management Console is a Network Management System (NMS) that provides real-time remote power monitoring and control of Power Distribution Units (PDUs). This useful hardware interface is built into CyberPower Switched and Monitored PDUs. For both Switched and Monitored PDUs, the Management Console enables administrators to perform operational tasks, such as load monitoring and event logging via email, text, or SNMP trap notifications. With a Switched PDU, it enables manual power cycling to restart unresponsive devices and allows for scheduled power cycling of outlets and/or load shedding for specific devices connected to the PDU..


Downloads

PDU20MVT24FNET

3.46 MB

PDU20MVT24FNET

3.67 MB

Intelligent PDU Web Interface

15.0 MB

Power Distribution Units

4.8 MB
Support
Does the PDU include button mounting (also known as keyhole mounting) hardware?

Yes, select PDU models include keyhole mounting pegs. If you received a PDU User Manual, please see it for details.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU31106 10 ft (3.0 m)0U30ANEMA L6-30P36 - IEC-320 C13,6 - IEC-320 C19 $750.82
 PDU33105 120 - 208 VAC10 ft (3.0 m)0U30A (Derated to 24A)NEMA L21-30P2 - NEMA 5-20R,36 - IEC-320 C13,6 - IEC-320 C19 $1,154.92
 PDU31001 12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $549.95
 PDU20MHVIEC8FNET 10 ft (3.0 m)1U20AIEC-320 C208 - IEC-320 C13 $339.00
 PDU31101 10 ft (3.0 m)0U20ANEMA L5-20P (5-20P Adapter)24 - NEMA 5-20R $494.95
 PDU33110 200 - 240 VAC10 ft (3.0 m)0U60A (Derated to 48A)Hubbell CS8365C6 - IEC-320 C13,12 - IEC-320 C19 $1,729.65
 PDU31002 12 ft (3.7 m)1U20ANEMA L5-20P (5-20P Adapter)8 - NEMA 5-20R $579.95
 PDU31003 12 ft (3.7 m)2U30ANEMA L5-30P16 - NEMA 5-20R $769.95
 PDU31008 12 ft (3.7 m)2U30ANEMA L6-30P12 - IEC-320 C13,4 - IEC-320 C19 $800.67
 PDU33108 200 - 240 VAC10 ft (3.0 m)0U50A (Derated to 35A)IEC-309 60A Blue (3P+E)36 - IEC-320 C13,6 - IEC-320 C19 $1,386.52
 PDU33103 120 - 208 VAC10 ft (3.0 m)0U20A (Derated to 16A)NEMA L21-20P2 - NEMA 5-20R,36 - IEC-320 C13,6 - IEC-320 C19 $810.98
 PDU15MHVIEC8FNET 200 – 240 VAC10 ft1U15 A (derated to 12 A)IEC-320 C148 x IEC-320 C13 $290.00
 PDU31006 12 ft (3.7 m)1U20ANEMA L6-20P8 - IEC-320 C13 $489.95
 PDU31007 12 ft (3.7 m)2U30ANEMA L6-30P16 - IEC-320 C13 $714.95
 PDU31009 12 ft (3.7 m)2U30ANEMA L6-30P10 - IEC-320 C19 $579.95