Switched Metered-by-Outlet PDU Series

PDU81003

DISCONTINUED
  • Monitoring Level: Metered-by-Outlet
  • Notifications: Email, SMS Text
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 100-120 V
  • Frequency: 50Hz/60Hz
  • Input plug type: NEMA L5-30P
  • Outlets: 16 NEMA 5-20R
  • Size: 2U Rackmount
  • Cord length (ft.): 12
  • Dimensions (in): 17.05W x 3.5H x 4.41D
  • Warranty: 3 year
Overview

Product Overview

Streamline capacity planning and power management with the CyberPower PDU81003 switched metered-by-outlet PDU. Ideal for data centers and network closets, this unit provides outlet-level power monitoring in real time, along with individual outlet control for remote reboots, load shedding, controlled power-cycling and more.

The PDU81003 supports inputs between 100-120V and includes sixteen (16) NEMA 5-20R outlets and a single NEMA L5-30P input power plug. Other features include a rack mount design (2U), built-in web interface (RJ-45 ethernet connection), interactive digital display and power event notifications. The CyberPower PDU81003 is protected by a three-year limited warranty.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shut down.
  • Switchable Outlets
    Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.
  • Per Outlet Power Metering
    Provides information on the amount of power being drawn from each outlet, each circuit and the PDU as a whole.
  • CyberPower Management Console
    A hardware interface built into Monitored and Switched PDUs. Its functionality includes the ability to switch PDU outlets on and off, reboot connected equipment locally or remotely, schedule power cycling of attached equipment, and perform other tasks, such as load monitoring and event logging.
  • Remote and Local Monitoring
    Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients.
  • Automatic Event Notifications
    Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable improvements (firmware updates) to programs that run the PDU.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • 2U Mounting Brackets
    Space-efficient 2U design allows PDU to be installed horizontally or via wall mount.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

PDU, (2) Short Mounting Brackets, (2) Long Mounting Brackets, (12) M4 x 8 Screws, (6) M5 X 12 Screws/Washers, (2) Cord Retention Trays, (12) M3 x 6 Screws, (24) Cable Ties, RJ45/DB9 Serial Cable, User Manual, Registration and Software download Cards

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 12 ft (3.7 m)
Derated Input Current 24 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L5-30P
Maximum Input Current 30A
Power Cord Length 12 ft (4 m)
Output
Circuit Quantity 2
Nominal Output Voltage 100 – 120 VAC
Number of Outlets 16
Outlet Type 16 – NEMA 5-20R
Outlets – Total 16
Overload Protection 20A x 2
USB Charge Port No
Management & Communications
Environmental Sensor Optional, via RJ45
Hardware Connection Port RJ45
Universal (RJ45)
LCD Multifunction LCD
Outlet switching Yes
Protocols IPv4
TCP/IP
UDP
SNMPv1
HTTP
NTP
DNS
Telnet
DHCP
SMTP
FTP
IPv6
SNMPv3
HTTPs
SSH
SSL
TLS
LDAP(S)
RADIUS
Syslog
CLI
Windows AD
Upgradeable firmware Yes
Physical
Color Black
Form Factors Supported 2U Rackmount
Wallmount
Undercounter Installation Supported
Material of Construction Metal
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.31 x 8.89 x 11.2 (cm)
Physical Dimensions – (WxHxD) (in) 17.05 x 3.5 x 4.41 (in)
Physical Dimensions – (WxHxD) (mm) 433 x 89 x 112 (mm)
Physical Weight (kg) 4.4
Physical Weight (lb) 9.69
Dimensions – Shipping
Shipping – Weight (kg) 9.21
Shipping – Weight (lb) 20.31
Shipping Dimensions – (WxHxD) (cm) 25.1 x 15.01 x 50.32 (cm)
Shipping Dimensions – (WxHxD) (in) 9.88 x 5.91 x 19.81 (in)
Shipping Dimensions – (WxHxD) (mm) 250.95 x 150.11 x 503.17 (mm)
Environmental
Operating Elevation 0 – 11483 ft (0 – 3500 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 113 °F (0 – 45 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Temperature 5 – 131 °F (-15 – 55 °C)
Certifications
Safety UL 60950-1
Warranty
Extended Warranty Option WEXT5YR-PDU1B
Product Warranty 3 Year Limited Warranty
Downloads

PDU81003 DS

1.6MB
11MB

PDU81003 UM

6.9MB
Support
What is the benefit of monitoring at the outlet level?

Outlet-level monitoring provides IT professionals and data center managers with the data necessary to pinpoint inefficiencies and system-critical failures. This information can be used to make more precise decisions about load balancing as well as sizing IT environments to reduce the cost of ownership. Outlet-level monitoring can also be used to track power usage on a departmental level for billing.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU81105 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L6-30P21 - IEC-320 C13,3 - IEC-320 C19 $1,815.00
 PDU81001 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $1,085.00
 PDU81005 100 - 120 VAC10 ft (3.0 m)1U20AIEC-320 C208 - IEC-320 C13 $1,116.00
 PDU83108 200 - 240 VAC10 ft (3.0 m)0U60AIEC-309 60A Blue (3P+E)24 - IEC-320 C13,6 - IEC-320 C19 $2,970.00
 PDU81102 100 - 120 VAC10 ft (3.0 m)0U30ANEMA L5-30P24 - NEMA 5-20R $1,760.00
 PDU81008 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P12 - IEC-320 C13,4 - IEC-320 C19 $1,980.00
 PDU81006 100 - 120 VAC10 ft (3.0 m)1U20ANEMA L6-20P8 - IEC-320 C13 $1,185.95
 PDU83104 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L21-30P24 - IEC-320 C13,6 - IEC-320 C19 $2,200.00
 PDU81007 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P16 - IEC-320 C13 $1,807.00
 PDU83107 200 - 240 VAC10 ft (3.0 m)0U50AHubbell CS8365C24 - IEC-320 C13,6 - IEC-320 C19 $2,530.00
 PDU81104 200 - 240 VAC10 ft (3.0 m)0U20ANEMA L6-20P21 - IEC-320 C13,3 - IEC-320 C19 $1,493.95
 PDU81009 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P10 - IEC-320 C19 $1,775.00
 PDU81004 100 - 120 VAC10 ft (3.0 m)1U15AIEC-320 C148 - IEC-320 C13 $1,010.95
 PDU83105 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L15-30P24 - IEC-320 C13,6 - IEC-320 C19 $2,420.00
 PDU83106 200 - 240 VAC10 ft (3.0 m)0U30AIEC-309 30A Blue (3P+E)24 - IEC-320 C13,6 - IEC-320 C19 $2,310.00
 PDU83102 200 - 240 VAC10 ft (3.0 m)0U20ANEMA L21-20P24 - IEC-320 C13,6 - IEC-320 C19 $2,200.00
 PDU83103 200 - 240 VAC10 ft (3.0 m)0U20ANEMA L15-20P24 - IEC-320 C13,6 - IEC-320 C19 $2,090.00
 PDU83111 200 - 240 VAC10 ft (3.0 m)0U20AIEC-309 20A Red (3P+N+E)24 - IEC-320 C13,6 - IEC-320 C19 $2,420.00
Videos

Video

All Product Video

PDU Product Line

Play icon