Switched Metered-by-Outlet

PDU81001G

$1,700.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Gigabit SW MBO PDU: Dual Network Gigabit 10/100/1000 Ethernet Ports, SNMP, and Switchable Metered-by-Outlets
  • Notifications: Email, SMS Text
  • Phase: Single
  • Amps: 15A (Derated to 12A)
  • Volts: 100-120 V
  • Frequency: 50Hz/60Hz
  • Input plug type: NEMA 5-15P
  • Outlets: 8 x 5-15R
  • Size: 1U Rackmount
Overview

Product Overview

Streamline capacity planning and power management with the CyberPower PDU81001G gigabit switched metered-by-outlet PDU. Ideal for data centers and network closets, this unit provides outlet-level power monitoring in real time, along with individual outlet control for remote reboots, load shedding, controlled power-cycling and more.

The PDU81001G supports inputs between 100-120V and includes eight (8) NEMA 5-15R outlets. Other features include a rack mount design (1U), built-in web interface (RJ-45 ethernet connection), interactive digital display and power event notifications. The CyberPower PDU81001G is protected by a three-year limited warranty.

Product Features
  • Dual Gigabit Ethernet Ports Dual network gigabit 10/100/1000 ethernet ports for redundancy and seamless connectivity to modern switching infrastructure.
  • DC Power Sharing When 2 PDUs are linked together and one suddenly shuts down, the gigabit ethernet module has limited ability to notify the user of the event.
  • Redundant Loop If one PDU experiences a power failure, the rest of the PDUs will remain connected to the network.
  • Power Distribution Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design Safeguards against accidental power shut down.
  • Switchable Outlets Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.
  • Per Outlet Power Metering Provides information on the amount of power being drawn from each outlet, each circuit and the PDU as a whole.
  • CyberPower Management Console A hardware interface built into Monitored and Switched PDUs. Its functionality includes the ability to switch PDU outlets on and off, reboot connected equipment locally or remotely, schedule power cycling of attached equipment, and perform other tasks, such as load monitoring and event logging.
  • Remote and Local Monitoring Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients.
  • Automatic Event Notifications Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware Downloadable improvements (firmware updates) to programs that run the PDU.
  • Digital Display Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Cord Retention Tray Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • 1U Mounting Brackets Space-efficient 1U design allows PDU to be installed horizontally or vertically, under a counter or via wall mount.
  • Durable Metal Housing Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

PDU, (2) Short Mounting Brackets, (2) Long Mounting Brackets, (12) M4 x 8 Screws, (6) M5 X 12 Screws/Washers, Cord Retention Tray, (6) M3 x 6 Screws, (12) Cable Ties, RJ45/DB9 Serial Cable, User Manual, Registration and Software download Cards

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length12 ft (3.7 m)
Derated Input Current12 A
Input Frequency Range50 Hz - 60 Hz
Input Plug TypeNEMA 5-15P
Maximum Input Current15A
Nominal Input Voltage100 - 120 VAC
Plug StyleStraight
Power Cord Length12 ft (4 m)
Output
Circuit Quantity1
Nominal Output Voltage100 - 120 VAC
Number of Outlets8
Outlet Type8 - NEMA 5-15R
Outlets - Total8
Overload ProtectionNone
USB Charge PortNo
Watts1800 W
Management & Communications
Environmental SensorOptional, via RJ45
Hardware Connection PortRJ45
Universal (RJ45)
LCDMultifunction LCD
Outlet switchingYes
ProtocolsIPv4, TCP/IP, UDP, SNMPv1, HTTP, NTP, DNS, Telnet, DHCP, SMTP, FTP, IPv6, SNMPv3, HTTPs, SSH, SSL, TLS, LDAP(S), RADIUS, Syslog, CLI, Windows AD
Upgradeable firmwareYes
Physical
ColorBlack
Form Factors Supported1U Rackmount
Material of ConstructionMetal
Rack Height1U
Dimensions
Physical Dimensions - (WxHxD) (cm)43.31 x 4.45 x 11.2 (cm)
Physical Dimensions - (WxHxD) (in)17.05 x 1.75 x 4.41 (in)
Physical Dimensions - (WxHxD) (mm)433 x 44 x 112 (mm)
Physical Weight (kg)2.6
Physical Weight (lb)5.73
Dimensions - Shipping
Shipping - Weight (kg)3.54
Shipping - Weight (lb)7.8
Shipping Dimensions - (WxHxD) (cm)50.17 x 6.35 x 25.4 (cm)
Shipping Dimensions - (WxHxD) (in)19.75 x 2.5 x 10.0 (in)
Shipping Dimensions - (WxHxD) (mm)501.65 x 63.5 x 254.0 (mm)
Environmental
Operating Elevation0 - 11483 ft (0 - 3500 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 140 °F (0 - 60 °C)
Storage Elevation0 - 49213 ft (0 - 14999 m)
Storage Temperature5 - 149 °F (-15 - 65 °C)
Certifications
SafetyUL62368
FCC Class A
ICES-003: Issue 7
Warranty
Extended Warranty OptionWEXT5YR-PDU1B
Product Warranty3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU81001G 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $1,700.00
 PDU81105 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L6-30P21 - IEC-320 C13,3 - IEC-320 C19 $2,500.00
 PDU81001 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $1,200.00
 PDU81005 100 - 120 VAC10 ft (3.0 m)1U20AIEC-320 C208 - IEC-320 C13 $1,300.00
 PDU83108 200 - 240 VAC10 ft (3.0 m)0U60AIEC-309 60A Blue (3P+E)24 - IEC-320 C13,6 - IEC-320 C19 $3,100.00
 PDU81102 100 - 120 VAC10 ft (3.0 m)0U30ANEMA L5-30P24 - NEMA 5-20R $1,900.00
 PDU81008 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P12 - IEC-320 C13,4 - IEC-320 C19 $2,100.00
 PDU83104 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L21-30P24 - IEC-320 C13,6 - IEC-320 C19 $2,500.00
 PDU81007 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P16 - IEC-320 C13 $2,000.00
 PDU83107 200 - 240 VAC10 ft (3.0 m)0U50AHubbell CS8365C24 - IEC-320 C13,6 - IEC-320 C19 $3,000.00
 PDU81009 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P10 - IEC-320 C19 $1,900.00
 PDU83105 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L15-30P24 - IEC-320 C13,6 - IEC-320 C19 $3,000.00
 PDU83106 200 - 240 VAC10 ft (3.0 m)0U30AIEC-309 30A Blue (3P+E)24 - IEC-320 C13,6 - IEC-320 C19 $2,500.00
 PDU83102 200 - 240 VAC10 ft (3.0 m)0U20ANEMA L21-20P24 - IEC-320 C13,6 - IEC-320 C19 $2,500.00
 PDU83103 200 - 240 VAC10 ft (3.0 m)0U20ANEMA L15-20P24 - IEC-320 C13,6 - IEC-320 C19 $2,500.00
 PDU83111 200 - 240 VAC10 ft (3.0 m)0U20AIEC-309 20A Red (3P+N+E)24 - IEC-320 C13,6 - IEC-320 C19 $2,500.00