Essential Surge Protectors

B600WS

$19.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 900 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (wall tap)
  • Outlets: 6 surge-protected
  • Outlet type: NEMA 5-15R
  • Swivel outlets: Yes
  • EMI/RFI Filtration: Yes
  • Wall tap plug: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The Essential Surge Protector B600WS offers vital surge protection for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. The B600WS provides 900 joules of protection, 6 swivel outlets, and a wall tap plug.

Features of the B600WS include automatic shutdown, metal oxide varistor (MOV) technology, an EMI/RFI noise filter, and impact-resistant casing. This compact surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Swivel Outlets
    Enhance efficient use of cramped space. The compact model fits neatly in cramped locations.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Specifications
Input
Voltage 125V
Switch None
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Wall Tap
Output
Outlet Type NEMA 5-15R
Outlets – Total 6
Outlets – Widely Spaced 0
USB Charge Port – Total 0
Surge Protection & Filtering
Surge Suppression 900 Joules
Maximum Surge Current 45,000 Amps
Maximum Surge Current H-N 15,000 Amps
Maximum Surge Current H-G 15,000 Amps
Maximum Surge Current N-G 15,000 Amps
Clamping Voltage 400V (L-N, N-G) 500V (L-G)
Response Time < 1 nanosecond
Phone RJ11 / Ethernet RJ45 None
Coax Protection RG6 None
EMI/RFI Filtration 150KHz to 100MHz
Attenuation Up to 32dB
Indicators
Indicators Protected (Green), Grounded (Green)
Physical
Keyhole Mounting Slots No
Cord Management None
Safety Covers No
Certifications
Safety UL1449 3rd Edition, cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $75,000
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP
 B625 1500 J15 A25 ft (7.6 m)White6 - NEMA 5-15R $34.95
 CSB6012 1200 J15 A12 ft (3.7 m)Black6 - NEMA 5-15R $21.95
 CSB606 900 J15 A6 ft (1.8 m)Black6 - NEMA 5-15R $16.95
 CSB604 900 J15 A4 ft (1.2 m)Black6 - NEMA 5-15R $14.95
 CSB606W 900 J15 A6 ft (1.8 m)White6 - NEMA 5-15R $16.95
 CSB706 1500 J15 A6 ft (1.8 m)Black7 - NEMA 5-15R $19.95
 B602BRD 500 J15 A2 ft (0.6 m)White6 - NEMA 5-15R $12.95
 B808 2180 J15 A8 ft (2.4 m)Black8 - NEMA 5-15R $29.95
 B1206 3000 J15 A6 ft (1.8 m)Black12 - NEMA 5-15R $29.95
 MP60BK $34.95
 P703URC1 2000 J15 A3 ft (0.9 m)White7 - NEMA 5-15R $29.95
 P1004UC 3600 J15 A4 ft (1.2 m)White10 - NEMA 5-15R $39.95
 CSB100W 900 J0 AWalltapWhite1 - NEMA 5-15R $9.95
 CSB7012 1500 J15 A12 ft (3.7 m)Black7 - NEMA 5-15R $24.95
 CSB600WS 900 J0 AWalltapWhite6 - NEMA 5-15R $17.95
 CSB300W 900 J0 AWalltapWhite3 - NEMA 5-15R $9.95
 CSB404 450 J15 A4 ft (1.2 m)Black4 - NEMA 5-15R $12.95
 B615 1500 J15 A15 ft (4.6 m)White6 - NEMA 5-15R $26.95
 B602RC1 500 J15 A2 ft (0.6 m)White6 - NEMA 5-15R $10.95
 B100WRC1 $9.95
 B600WSRC2GS 900 J15 AWalltapWhite6 - NEMA 5-15R $14.95
 B300WRC1 500 J0 AWalltapWhite3 - NEMA 5-15R $7.99
 B608B 500 J15 A8 ft (2.4 m)Black6 - NEMA 5-15R $14.99