Essential Surge Protectors

B703

DISCONTINUED
  • Surge suppression: 1200 J
  • Circuit breaker: 15 A
  • Outlet type: 7 surge-protected (6 standard + 1 widely spaced)
  • Power cord: 3 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The Essential Surge Protector B703 prevents spikes in energy caused by storms and electrical power surges from reaching your home office equipment such as computers, laptops, printers, chargers, and small electronics. The B703 provides 1200 joules of protection, 7 outlets (6 standard and 1 widely spaced), and a power cord (3 ft.).

Features of the B703 include an On/Off switch with integrated 15-Amp circuit breaker, EMI/RFI noise filter, metal oxide varistor (MOV) technology, keyhole mounting slots (back), and damage-resistant construction. It also has LED indicators. This surge suppressor comes with a Limited Lifetime Warranty and a $75,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • On/Off Switch
    Has an integrated 15-amp circuit breaker.
  • Power Cord
    Connects to power sources, allowing the model to be placed where it’s needed.
  • Widely Spaced Outlet
    Accomodates a transformer-based plug.
  • Low Profile Cord Plug
    Fits tightly behind furniture.
  • LED Indicators
    Illuminate for grounding status (Grounded) and surge protection (Protected).
  • Keyhole Slots
    Enable the model to be placed on a wall or desk.
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP
 B625 1500 J15 A25 ft (7.6 m)White6 - NEMA 5-15R $34.95
 CSB6012 1200 J15 A12 ft (3.7 m)Black6 - NEMA 5-15R $21.95
 CSB606 900 J15 A6 ft (1.8 m)Black6 - NEMA 5-15R $16.95
 CSB604 900 J15 A4 ft (1.2 m)Black6 - NEMA 5-15R $14.95
 CSB606W 900 J15 A6 ft (1.8 m)White6 - NEMA 5-15R $16.95
 CSB706 1500 J15 A6 ft (1.8 m)Black7 - NEMA 5-15R $19.95
 B602BRD 500 J15 A2 ft (0.6 m)White6 - NEMA 5-15R $12.95
 B808 2180 J15 A8 ft (2.4 m)Black8 - NEMA 5-15R $29.95
 B1206 3000 J15 A6 ft (1.8 m)Black12 - NEMA 5-15R $29.95
 MP60BK $34.95
 P703URC1 2000 J15 A3 ft (0.9 m)White7 - NEMA 5-15R $29.95
 P1004UC 3600 J15 A4 ft (1.2 m)White10 - NEMA 5-15R $39.95
 CSB100W 900 J0 AWalltapWhite1 - NEMA 5-15R $9.95
 CSB7012 1500 J15 A12 ft (3.7 m)Black7 - NEMA 5-15R $24.95
 CSB600WS 900 J0 AWalltapWhite6 - NEMA 5-15R $17.95
 CSB300W 900 J0 AWalltapWhite3 - NEMA 5-15R $9.95
 CSB404 450 J15 A4 ft (1.2 m)Black4 - NEMA 5-15R $12.95
 B615 1500 J15 A15 ft (4.6 m)White6 - NEMA 5-15R $26.95
 B602RC1 500 J15 A2 ft (0.6 m)White6 - NEMA 5-15R $10.95
 B100WRC1 $9.95
 B600WSRC2GS 900 J15 AWalltapWhite6 - NEMA 5-15R $14.95
 B300WRC1 500 J0 AWalltapWhite3 - NEMA 5-15R $7.99
 B608B 500 J15 A8 ft (2.4 m)Black6 - NEMA 5-15R $14.99