Multi-Pack Solutions

MP1032SN

DISCONTINUED
  • Surge Protector Overview
  • Volts: 125 V
  • On/Off switch: Yes
  • Integrated circuit breaker: 15-Amp
  • Outlets: 6 surge-protected (5 standard + 1 transformer spaced)
  • Power cord: 8 ft
  • Connected Equipment Guarantee: $175,000
  • Warranty: Limited lifetime
  • Power Strip Overview
  • Volts: 125 V
  • On/Off switch: Yes
  • Integrated circuit breaker: 15-Amp
  • Outlets: 6 standard
  • Power cord: 4 ft.
  • Warranty: 1 year
Overview

Product Overview

The MP1032SN combo pack has a six-outlet strip surge protector with a power cord (8 ft.), plus a six-outlet, all-purpose power strip with a cord (4 ft.). The outlets for both models have standard spacing.

The Essential surge protector provides 2,500 joules of protection to safeguard small electronics from spikes in energy caused by storms and electrical power surges. Features include an EMI/RFI noise filter, lighted on/off switch with an integrated 15-Amp circuit breaker, safety outlet covers, low-profile cord plug, and impact-resistant casing. The surge protector comes with a Limited Lifetime Warranty and a $175,000 Connected Equipment Guarantee.

The all-purpose power strip, which comes with a one-year warranty, features a lighted on/off switch with integrated 15-Amp circuit breaker, a low-profile cord plug, and impact-resistant casing.
NOTE: The power strip does not provide protection from power surges.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1096SSW $54.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $69.95
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP1088WW 3 - NEMA 5-15R31500 JWalltap $49.99
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $199.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $17.95
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $49.99
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $79.95
 MP18HO007 2 - NEMA 5-15R2Walltap $29.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $28.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95