Indoor FTTx Series

DT30U12V

DISCONTINUED
  • Input voltage range: 90 – 264 VAC
  • On battery output voltage: 12 VDC
  • Battery type: Sealed lead-acid
  • LED indicators: Battery, Mute, DC, AC
  • Overvoltage protection: Yes
  • Intelligent control: Yes
  • Telemetry interface: Yes
  • User-replaceable batteries: Yes
  • Warranty: 3 year
Overview

Product Overview

Designed for interior use, DT30U12V Indoor CyberShield™ FTTx System supplies continuous 12 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices. Features of the DT30U12V include high-function design, battery emergency functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable batteries, and LED indicators. It also comes with a three-year warranty.

Product Features
  • Indoor Design
    Provides durable casing to protect the model, which can sit on a desktop and is wall-mountable.
  • Battery Emergency Use Button
    Activates emergency battery capacity.
  • Telemetry Interface
    Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms
    Signal conditions that may affect operation: On Battery and Low Battery.
  • Alarm Silence Button
    Silences the audible alarm during extended outages.
  • LED Status Indicators
    Provide information about the control and operation of the model related to battery, mute, DC, and AC.
  • User Replaceable Batteries
    Can be changed by a technician when needed without replacing the entire model.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
What's In The Box

UPS System, User Manual, Wallmount Template, Power Cord, Accessory pack

WARNING

Specifications
Expand All
Battery
Battery Quantity 1
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1270
Replacement Battery Cartridge Quantity 1
Typical Recharge Time 14 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Input Frequency Range 47 Hz – 70 Hz
Input Power Cord IEC320 C7 2-Prong Cord
Input Voltage Range 90 VAC – 264 VAC
Output
Efficiency > 80% (Line Mode)
> 90% (DC Mode)
On Battery Voltage 12 VDC
Output Ground Reference Floating Ground
Rated Power Output 30 W
USB Charge Port No
Surge Protection & Filtering
Lightning / Surge Protection Yes
Management & Communications
Audible Alarms UPS Fault
Low Battery
Communication Interface On Battery
Replace Battery
Missing Battery
Low Battery
LED Indicators System Status
DC
Mute
Battery Mode
Power
Auto-Charge Yes
Continuous Power Capability 30 W
Dimensions
Physical Weight (kg) 3.24
Physical Weight (lb) 7.15
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature -4 – 113 °F (-20 – 45 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Safety UL60950-1 2nd Edition
FCC Part 15 Class B
Variants
North America (NEMA 1-15) DT30U12V
Downloads

DT30U12V DS

1MB
Support
What does the Indoor FTTx Series provide?

The CyberShield Indoor design provides durable casing to protect an FTTx/Telecom unit.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery