UPS Systems - Extended Battery Modules

BP240VL3U01

$2,051.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Typical recharge time (0-90%): 4 hours
  • Battery type & quantity: 12V/7AH (20)
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Fast Charge Technology: Yes
  • Warranty: Three-year
  • Overview

    Product Overview

    The CyberPower BP240VL3U01 rack/tower convertible Extended Battery Module (EBM) extends UPS runtimes during power outages. Designed for select Smart App Online UPS systems, this EBM takes 3U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. It also has a built-in battery charger, providing Fast Charge Technology to quickly restore the backup power supply from 0-90% in four hours. Up to ten EBMs can be connected in a daisy-chain to the UPS. The BP240VL3U01 typically has a UPS charging time of four hours regardless of whether one or ten EBMs are installed when Fast Charge is connected. With a three-year warranty, you can trust CyberPower’s commitment to the quality of the BP240VL3U01.

    Product Features

    Extended Battery Module
    Extends runtime and restores full backup power quickly with Fast Charge Technology.

    Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.

    Fast Charge Technology
    Uses a built-in battery charger in each EBM for quick charging, regardless of the number of EBMs attached to a UPS.

    Smart Battery Management
    Uses the UPS three-cycle charging mode that improves battery life and reduces generated heat.

    Plug-and-Play DC Connectors
    Allows for daisy-chaining additional EBMs to a UPS system.

    Resettable AC Fast Charge Circuit Breaker
    Resets the EBM swiftly in case of an overload.

    Rack/Tower Configuration
    Allows for horizontal rackmount or vertical tower installation.

    Three-Year Warranty
    CyberPower will replace a defective EBM (including batteries) within three years of the purchase date. See warranty for details.

    Compatible Products
    What's In The Box

    Quick Start Guide, Registration Card, Extended Battery Module, IEC320-C14 to IEC320-C13 Power Cord, Left and Right rackmount rails, Left and Right Hanging Brackets, (2) 3U rackmount ears (tower stands), Tower Installation Tie Plate, (8) M5 x 7L black flat head screws, (12) M5 x 12L black pan head screws, (6) M5 x 6L silver pan head screws, (8) Plastic Washers, (14) screw hole dust covers, (12) Rubber Pads

    WARNING

    This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

    Specifications
    Expand All
    General
    Amperage 30 A
    Current Rating 30 A
    DC Voltage 240 VDC
    Battery
    Battery Quantity 20
    Battery Size 12 V / 7 Ah
    Battery Type Sealed Lead-Acid Battery
    Built-in Charger Yes
    Charger Input Voltage 200 – 240 VAC
    Charger Max. Output Current 1.5 A
    Expansion Ready (Daisy-Chain) Yes
    Hot Swappable Yes
    Replacement Battery Cartridge RB1270X10
    Replacement Battery Cartridge Quantity 2
    Typical Recharge Time 4 Hours (0% to 90% charged)
    User Replaceable Battery Yes
    Input
    Cord Length 10 ft (3.0 m)
    Input Plug Type NEMA L6-30P
    Input Voltage 200 – 240 VAC
    Output
    USB Charge Port No
    Physical
    Color Black
    Form Factor Rack / Tower
    Material of Construction Metal
    Mounting Hardware Yes
    Rack Height 3U
    Dimensions
    Physical Dimensions – (WxHxD) (cm) 43.31 x 13.21 x 66.04 (cm)
    Physical Dimensions – (WxHxD) (in) 17.05 x 5.2 x 26 (in)
    Physical Dimensions – (WxHxD) (mm) 433 x 132 x 660 (mm)
    Physical Weight (kg) 75.84
    Physical Weight (lb) 167.2
    Rail Depth – Max. Mounting 36.02 in (914.91 mm)
    Rail Depth – Min. Mounting 20.47 in (519.94 mm)
    Dimensions – Shipping
    Shipping – Weight (kg) 10.66
    Shipping – Weight (lb) 23.5
    Shipping Dimensions – (WxHxD) (cm) 59.99 x 37.49 x 89.99 (cm)
    Shipping Dimensions – (WxHxD) (in) 23.62 x 14.76 x 35.43 (in)
    Shipping Dimensions – (WxHxD) (mm) 599.95 x 374.9 x 899.92 (mm)
    Environmental
    Operating Elevation 0 – 10000 ft (0 – 3048 m)
    Operating Relative Humidity 0 – 90 % (non-condensing)
    Operating Temperature 32 – 104 °F (0 – 40 °C)
    Storage Elevation 0 – 50000 ft (0 – 15239 m)
    Storage Relative Humidity 0 – 95% (non-condensing)
    Storage Temperature -4 – 113 °F (-20 – 45 °C)
    Compatibility
    Models OL6KRT
    OL6KRTF
    OL6KRTMB
    OL6KRTMBTF
    OL6KRTHW
    OL8KRT
    OL8KRTF
    OL8KRTMB
    OL8KRTMBTF
    OL8KRTHW
    OL10KRT
    OL10KRTF
    OL10KRTMB
    OL10KRTMBTF
    OL10KRTHW
    UPS Models OL6KRT
    OL6KRTF
    OL6KRTMB
    OL6KRTMBTF
    OL6KRTHW
    OL8KRT
    OL8KRTF
    OL8KRTMB
    OL8KRTMBTF
    OL8KRTHW
    OL10KRT
    OL10KRTF
    OL10KRTMB
    OL10KRTMBTF
    OL10KRTHW
    Certifications
    Environmental RoHS Compliant
    Safety UL1778
    CSA C22.2 No.107.3-05
    FCC Part 15 Class A
    Warranty
    Extended Warranty Option WEXT5YR-BP5
    Product Warranty 3 Year Limited Warranty
    Downloads

    BP240VL3U01 DS

    532.5KB

    BP240VL3U01 QSG

    4.3MB
    Support

    Our Technical Support team will be happy help you with technical questions during business hours.

    Our technical support team is available between 6AM and 9PM CST
    Monday through Friday
    Visit our Support Area

    Series
     Model Battery VoltageUPS Models MSRP
     BP24VL2U01 24 VDC $1,300.00
     BP36VL2U01 36 VDC $1,450.00
     BP48VL2U01 48 VDC $1,900.00
     BP192VL2U01 192 VDCOL8KRTHD, OL10KRTHD $2,079.00
     BP48VP2U02 48 VDCPR1000LCDRTXL2UA, PR1500LCDRTXL2U, PR1500RTXL2U, PR1500RTXL2UC, PR1500RTXL2UCN, PR2000RTXL2U, PR2000RTXL2UC, PR2000RTXL2UCN, PR2200LCDRTXL2U, PR2200RTXL2U, PR2200RTXL2UC, PR2200RTXL2UCN, PR3000LCDRTXL $879.00
     BP72V60ART2U 72 VDCOL2200RXL2U, OL2200RTXL2UN, OL3000RTXL2U, OL3000RTXL2UN, OL3000RTXL2UHV, OL3000RTXL2UHVN $1,352.00
     BP36V60ART2U 36 VDCOL1000RTXL2U, OL1000RTXL2UN, OL1500RTXL2U, OL1500RTXL2UN $1,055.00
     BP240VL3U01 240 VDCOL6KRT OL6KRTF OL6KRTMB OL6KRTMBTF OL6KRTHW OL8KRT OL8KRTF OL8KRTMB OL8KRTMBTF OL8KRTHW OL10KRT OL10KRTF OL10KRTMB OL10KRTMBTF OL10KRTHW $2,051.00
     BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN, PR2200RTXL2UHVACN, PR3000RTXL2UHVACN $1,320.00
     BP144VL2U01 144 VDCOL5KRTHD, OL6KRTHD $1,814.00
     BP48VP2U01 48 VDCPR750LCDRTXL2U, PR750RTXL2U, PR1000LCDRTXL2U, PR1000RTXL2U, PR1500LCDRTXL2UA, PR750RTXL2UC, PR1000RTXL2UC $769.00
     BPL48V75ART2U 48 VDCPR5000LCDRTXL5U, PR6000LCDRTXL5U, PR3000LCDRTXL2U $1,254.00
    Runtime
    Battery Runtime
    Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.
     ""