Standby UPS Series

CP500HG

DISCONTINUED
  • Capacity: 500 VA / 300 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 110 VAC / 120 VAC
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication ports: USB
  • Management software: PowerPanel® Personal Edition
  • Connected Equipment Guarantee: $35,000
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower CP500HG Standby uninterruptible power supply (UPS) safeguards home/office computers and other electronics (monitors, scanners, speakers, CD/DVD players, MP3 players, and phones) from surges, spikes, sags, brownouts and other power abnormalities. Its composite integrated circuitry offers advanced lightning protection. This UPS system is ENERGY STAR® qualified and utilizes GreenPower UPS™ high-efficiency design to save on energy costs by reducing energy consumption and heat buildup.

The CP500HG includes PowerPanel® Personal Edition UPS management software which monitors the vitals of the UPS and will safely shutdown your system in case of a power outage. This model is equipped with a RJ11 port which protects against surges from phone or network disruptions. The CP500HG comes with a three-year warranty and a $35,000 Connected Equipment Guarantee.

The CP500HG includes PowerPanel® Personal Edition UPS management software which monitors the vitals of the UPS and will safely shutdown your system in case of a power outage. This model is equipped with a RJ11 port which protects against surges from phone or network disruptions. The CP500HG comes with a three-year warranty and a $35,000 Connected Equipment Guarantee.

Product Features
  • Energy-Saving Technology
    This ENERGY STAR® qualified UPS system utilizes GreenPower UPS™ high-efficiency design to save on energy costs by reducing energy consumption and heat buildup. Users can save up to 75% when compared to competitive models.
  • Ultra-Quiet Functionality
    The combination of an advanced ventilation design, high-end system components, and GreenPower UPS™ technology give CyberPower UPS systems the lowest sound emissions in its class. This makes our UPS perfect for desktop applications, audio/video installations, and quiet workstation environments.
  • EMI/RFI Filters
    Provides shielding against electromagnetic interference & radio frequency signals. Most commonly, this is used to prevent line noise or “humming” that occurs over telephone lines or stereo electronics.
  • Transformer-Spaced Outlets
    Accommodate large transformer-based plugs without compromising the access of other outlets.
  • USB Connectivity
    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • LED Indicators
    LED status lights indicate Power-On and wiring faults.
  • Audible Alarms
    Audible tones identify when the model is running off battery power, model overloads and low battery.
  • Convenient Mounting
    Multiple mounting options: horizontal, vertical, cabinet, and wall.
  • Resettable Circuit Breaker
    The user may use this convenient model reset switch in case of an overload.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Windows Compatibility
    Our PowerPanel® power management software has been fully tested and is compatible with Windows 8 32/64, Windows 7 32/64, Vista 32/64, XP 32/64, 2000, 2003, Server 2008 and Server 2012.
Specifications
Expand All
General
UPS Topology Standby
Energy Saving GreenPower UPS™ High Efficiency
ENERGY STAR® Qualified Yes
Input
Voltage 96Vac – 140Vac
Frequency 47Hz – 63Hz
Circuit Breaker 10 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle, 45 Degree Offset Right
Cord Length 6′
Output
VA 500
Watts 300
On Battery Voltage 110Vac / 120Vac
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Total 8
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Widely Spaced 4
Overload Protection Internal circuitry limiting / circuit breaker
Transfer Time 4ms
Battery
Runtime at Half Load (min) 8
Runtime at Full Load (min) 2
Battery Type Sealed Lead-Acid
Battery Size 12V/4.5AH
Battery Quantity 1
User Replaceable No
Typical Recharge Time 8 Hours
Surge Protection & Filtering
Surge Suppression 890 Joules
Phone Protection RJ11 1-In, 2-Out
EMI/RFI Filtration Yes
Management & Communications
HID Compliant USB Port Yes
Serial Port No
Cable Management USB Cable
LED Indicators Power On, Wiring Fault
Audible Alarms On Battery, Low Battery, Overload
Software PowerPanel® Personal Edition
Physical
Form Factor Compact
Keyhole Mounting Slots Yes
Dimensions – W×H×D (in) 10.75 × 6.5 × 3.25 inches
Weight (lbs) 4.6 lbs
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 90% non-condensing
Certifications
Safety UL1778, cUL 107.3, FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $35,000
Feature Focus
GreenPower UPS Technology

GreenPower UPS™ Technology from CyberPower consists of three different energy-saving designs that improve operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

ECO Mode: Our ECO Mode is a form of bypass technology that can be switched on full time, set for noncritical times (such as nights and weekends), or switched off. This flexibility can help conserve power and save money.

Bypass Design: Our patented bypass design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.

High-Efficiency Design: significantly decreases power consumption to create an ultra-efficient backup battery for home and office use.


Transformers and Transformer Outlets

A transformer converts alternating current line voltage to a higher value or a lower value. Transformers rely upon electromagnetic induction, the process which occurs when the alternating current within a circuit generates current in a nearby circuit.

Transformers vary in design and size, as well as using different amounts of current. Small transformers plug into a wall outlet and create low direct current voltages which are used by common electronic devices. Transformer outlets are more widely spaced than other outlets to accommodate transformer block adapters or other adapters that are large in size. Transformer outlets can be used to connect any appropriate device to a surge protector.


Downloads

CP500HG

1.05 MB
450 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $59.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $74.95
 CP350SLG $54.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $89.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $124.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 x NEMA 5-15R $73.95
Runtime