Standby UPS Series

CP625HG

DISCONTINUED
  • Capacity: 625VA / 375W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication ports: USB
  • Management software: PowerPanel® Personal Edition
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower CP625HG Standby uninterruptible power supply (UPS) safeguards a home office PC and other electronics (monitors, printers, scanners, speakers, fax machines, CD/DVD players and iPods) from surges, spikes, sags, brownouts and other power abnormalities. Its composite integrated circuitry offers advanced lightning protection. This UPS system is ENERGY STAR® qualified and utilizes GreenPower UPS™ high-efficiency design to save on energy costs by reducing energy consumption and heat buildup.

The CP625HG UPS system has a capacity of 625VA/375 Watts, eight NEMA 5-15R receptacles, widely-spaced to accommodate transformer-based plugs. Its compact design allows for horizontal or vertical placement, or it can be conveniently mounted on a wall. This UPS has a maintenance-free12V/5.5Ah battery, offers connectivity via one HID compliant USB, provides phone/network (RJ11) line protection and EMI/RFI filters that shield against electromagnetic and radio frequency disturbances. PowerPanel® Personal Edition UPS Management software is included to monitor the vitals of the UPS and will safely shutdown the system in case of a power outage. The CP625HG comes with a three-year warranty and a $100,000 Connected Equipment Guarantee.

The CP625HG UPS system has a capacity of 625VA/375 Watts, eight NEMA 5-15R receptacles, widely-spaced to accommodate transformer-based plugs. Its compact design allows for horizontal or vertical placement, or it can be conveniently mounted on a wall. This UPS has a maintenance-free12V/5.5Ah battery, offers connectivity via one HID compliant USB, provides phone/network (RJ11) line protection and EMI/RFI filters that shield against electromagnetic and radio frequency disturbances. PowerPanel® Personal Edition UPS Management software is included to monitor the vitals of the UPS and will safely shutdown the system in case of a power outage. The CP625HG comes with a three-year warranty and a $100,000 Connected Equipment Guarantee.

Product Features
  • Energy-Saving Technology
    This ENERGY STAR® qualified UPS system utilizes GreenPower UPS™ high-efficiency design to save on energy costs by reducing energy consumption and heat buildup. Users can save up to 75% when compared to competitive models.
  • EMI/RFI Filters
    Shielding against electromagnetic interference and radio frequency signals prevents line noise (“humming”) over telephone lines or audio systems.
  • Transformer-Spaced Outlets
    Widely-spaced outlets accommodate transformer-based plugs without compromising the utility of other outlets.
  • USB Connectivity
    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
  • Convenient Mounting
    Multiple mounting options: horizontal, vertical, cabinet, and wall.
  • LED Indicators
    LED status lights indicate Power-On and wiring faults.
  • Audible Alarms
    Distinctive tones identify when the model is running on battery power, if it is overloaded or when the battery is low.
  • Resettable Circuit Breaker
    The user may use this convenient model reset switch in case of an overload.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Standby
Energy Saving GreenPower UPS™ High Efficiency
ENERGY STAR® Qualified Yes
Input
Voltage 96Vac – 140Vac
Frequency 47Hz – 63Hz
Surge Protection 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle, 45 Degree Offset Right
Cord Length 5′
Output
VA 625
Watts 375
On Battery Voltage 120Vac ± 5%
On Battery Frequency 50/60Hz ± 1%
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Widely Spaced 4
Overload Protection Internal circuitry limiting / circuit breaker
Transfer Time 4ms
Battery
Runtime at Half Load (min) 8
Runtime at Full Load (min) 2
Battery Type Sealed Lead-Acid
Battery Size 12V/5.5AH
Battery Quantity 1
User Replaceable No
Typical Recharge Time 8 Hours
Surge Protection & Filtering
Surge Suppression 890 Joules
Phone Protection RJ11 1-In, 2-Out
EMI/RFI Filtration Yes
Management & Communications
USB Port Yes
HID Compliant USB Port Yes
Serial Port No
Cable Management USB Cable
LED Indicators Power On, Wiring Fault
Audible Alarms On Battery, Low Battery, Overload
Software PowerPanel® Personal Edition
Physical
Form Factor Compact
Keyhole Mounting Slots Yes
Dimensions – W×H×D (in) 9.75 × 6 × 3 inches
Weight (lbs) 6.4 lbs
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 90% non-condensing
Certifications
Safety UL1778, cUL 107.3, FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $100,000
Feature Focus
GreenPower UPS Technology

GreenPower UPS™ Technology from CyberPower consists of three different energy-saving designs that improve operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

ECO Mode: Our ECO Mode is a form of bypass technology that can be switched on full time, set for noncritical times (such as nights and weekends), or switched off. This flexibility can help conserve power and save money.

Bypass Design: Our patented bypass design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.

High-Efficiency Design: significantly decreases power consumption to create an ultra-efficient backup battery for home and office use.


Transformers and Transformer Outlets

A transformer converts alternating current line voltage to a higher value or a lower value. Transformers rely upon electromagnetic induction, the process which occurs when the alternating current within a circuit generates current in a nearby circuit.

Transformers vary in design and size, as well as using different amounts of current. Small transformers plug into a wall outlet and create low direct current voltages which are used by common electronic devices. Transformer outlets are more widely spaced than other outlets to accommodate transformer block adapters or other adapters that are large in size. Transformer outlets can be used to connect any appropriate device to a surge protector.


Downloads

CP625HG

988 KB
450 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $59.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $74.95
 CP350SLG $54.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $89.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $124.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 x NEMA 5-15R $73.95
Runtime