Standby UPS Series

CPS325SL

DISCONTINUED
  • Capacity: 320 VA / 185 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 4 NEMA 5-15R
  • Communication: Serial
  • Warranty: 3 year
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The CyberPower CPS325SL guards against surges, spikes, sags, brownouts and other power abnormalities, but also protects your computer system and valuable data during a power outage. PowerPanel™ Software is included with each model. In the event of a power outage, PowerPanel™ Software automatically saves and closes open files and then shuts down the computer system in an intelligent and orderly manner. The CPS325SL comes with a three-year warranty and a $25,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
Specifications
Expand All
General
UPS Topology Standby
Input
Voltage 120V
Frequency 60Hz ± 3Hz
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 6′
Output
VA 325
Watts 185
On Battery Voltage 120Vac ± 5%
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 2
Outlets – Surge-Only Protected 2
Outlets – Widely Spaced 4
Overload Protection Internal circuitry limiting / circuit breaker
Transfer Time 4ms
Battery
Run Time 4 – 9 minutes
Battery Type Sealed Lead-Acid
Battery Size 12V/3AH
Replacement Battery BB Battery – BP3-12
Battery Quantity 1
User Replaceable Yes
Surge Protection & Filtering
Surge Suppression 450 Joules
Maximum Surge Current 36,000 Amps
Phone Protection RJ11 1-In, 2-Out
Management & Communications
Serial Port Yes
Cable Management Serial Cable
LED Indicators Power On, Wiring Fault
Audible Alarms On Battery, Low Battery, Overload
Software PowerPanel®
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 95% non-condensing
Certifications
Safety UL1778, cUL, FCC DOC Class B
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $25,000
Feature Focus
Transformers and Transformer Outlets

A transformer converts alternating current line voltage to a higher value or a lower value. Transformers rely upon electromagnetic induction, the process which occurs when the alternating current within a circuit generates current in a nearby circuit.

Transformers vary in design and size, as well as using different amounts of current. Small transformers plug into a wall outlet and create low direct current voltages which are used by common electronic devices. Transformer outlets are more widely spaced than other outlets to accommodate transformer block adapters or other adapters that are large in size. Transformer outlets can be used to connect any appropriate device to a surge protector.


Downloads

CPS325SL

848 KB

CPS325SL

169 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $59.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $74.95
 CP350SLG $54.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $89.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $124.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 x NEMA 5-15R $73.95
Runtime