CPS350SL_L-HP

CPS350SL


Standby UPS Series

DISCONTINUED

  • Capacity: 350 VA / 230 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 6 × NEMA 5-15R
  • Data line protection: Telephone
  • Warranty: 3 year
  • Connected Equipment Guarantee: $30,000

Product Description

CPS350SL | Standby Series
Protect desktop computers, networks, VoIP, and peripherals

Product Overview


The CyberPower Systems CPS350SL is the ideal model for entry-level computer systems. The CPS350SL not only guards against surges, spikes, sags, brownouts and other power abnormalities, but also protects your computer system and valuable data during a power outage. The CPS320SL comes with a three-year warranty and a $30,000 Connected Equipment Guarantee.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
What’s In The Box

UPS System, User Manual

CPS350SL | Standby Series
Protect desktop computers, networks, VoIP, and peripherals
General
UPS Topology Standby
Input
Voltage 120V
Frequency 60Hz ± 3Hz
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 6′
Output
VA 350
Watts 230
On Battery Voltage 120Vac ± 5%
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 3
Outlets – Surge-Only Protected 3
Outlets – Widely Spaced 6
Overload Protection Internal circuitry limiting / circuit breaker
Transfer Time 4ms
Battery
Run Time 4 – 9 minutes
Battery Type Sealed Lead-Acid
Surge Protection & Filtering
Surge Suppression 450 Joules
Maximum Surge Current 36,000 Amps
Phone Protection RJ11 1-In, 2-Out
Management & Communications
LED Indicators Power On, Wiring Fault
Audible Alarms On Battery, Low Battery, Overload
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 95% non-condensing
Certifications
Safety UL1778, cUL, FCC DOC Class B
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $30,000
CPS350SL | Standby Series
Protect desktop computers, networks, VoIP, and peripherals
Transformers and Transformer Outlets

A transformer converts alternating current line voltage to a higher value or a lower value. Transformers rely upon electromagnetic induction, the process which occurs when the alternating current within a circuit generates current in a nearby circuit.

Transformers vary in design and size, as well as using different amounts of current. Small transformers plug into a wall outlet and create low direct current voltages which are used by common electronic devices. Transformer outlets are more widely spaced than other outlets to accommodate transformer block adapters or other adapters that are large in size. Transformer outlets can be used to connect any appropriate device to a surge protector.


CPS350SL | Standby Series
Protect desktop computers, networks, VoIP, and peripherals
CPS350SL | Standby Series
Protect desktop computers, networks, VoIP, and peripherals

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

CPS350SL | Standby Series
Protect desktop computers, networks, VoIP, and peripherals
 Model Output VAOutput WattsOutletsForm FactorWaveform MSRP
 CP350SLG 350 VA255 W6 x NEMA 5-15RCompactSimulated Sine Wave $41.95
 CP425SLG 425 VA255 W8 x NEMA 5-15RCompactSimulated Sine Wave $49.95
 CP550SLG 550 VA330 W8 x NEMA 5-15RCompactSimulated Sine Wave $57.95
 RT650 650 VA400 W6 x NEMA 5-15RMini-TowerSimulated Sine Wave $115.95
CPS350SL | Standby Series
Protect desktop computers, networks, VoIP, and peripherals