Extended Battery Modules

BP24VL2U01

$1,300.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Typical recharge time (0-90%): 4 hours
  • Battery type & quantity: 12V/9AH (4)
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Battery Equalization Technology: No
  • Smart Battery Management: Yes
  • Fast Charge Technology: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP24VL2U01 rack/tower convertible Extended Battery Module (EBM) extends battery runtimes during power outages and is designed for CyberPower UPS systems OL750RTHD and OL1KRTHD.

The BP24VL2U01 takes 2U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. Toolless front panel removal makes battery replacement easier. This unit comes with a three-year warranty.

Product Features
  • Extended Battery Module (EBM)
    Extends runtime by adding up to 10 EBMs.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by utilizing a built-in charger. Restores charge from 0-90% within four hours regardless of the number of EBMs.
  • Smart Battery Management
    Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process.
  • Hot-Swappable Batteries
    Keeps equipment running by eliminating downtime during UPS power maintenance.
  • Plug-and-Play DC Connectors
    Allow for daisy-chaining additional EBMs to a UPS system.
  • Replaceable DC Fuses
    Are located behind an easy-access panel.
  • Resettable AC Circuit Breaker
    Resets the UPS swiftly in case of an overload.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Gives you peace of mind knowing we will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

EBM, Rackmount Left Rail, Rackmount Right Rail, C14 to C13 Power Cord, C14 to NEMA 5-15P Power Cord, Installation & Operation Manual, Registration Warranty Card, Tie Plate, (2) Rackmount Ears, (2) Rackmount Handles, (10) Black M5 X 8L Pan Head Screws, (4) Black M4 X 7L Pan Head Screws, (8) Black M4 X 8L Flat Head Screws, (4) Black M3 X 6L Flat Head Screws, (12) Rubber Pads, (8) Cage Nuts, (18) Screw Hole Dust Covers

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage50 A
DC Voltage24 VDC
Battery
Battery Quantity4
Battery Size12 V / 9 Ah
Battery TypeSealed Lead-Acid Battery
Built-in ChargerYes
Expansion Ready (Daisy-Chain)Yes
Replacement Battery CartridgeRB1290X2H
Replacement Battery Cartridge Quantity2
Typical Recharge Time4 Hours (0% to 90% charged)
User Replaceable BatteryYes
Input
Circuit Breaker10 A
Input Plug TypeNEMA 5-15P
Input Voltage Range100 VAC - 125 VAC
Nominal Input Voltage120 VAC
Physical
ColorBlack
Material of ConstructionMetal
Mounting HardwareYes
Rack Height2U
Dimensions
Physical Dimensions - (WxHxD) (cm)43.31 x 8.66 x 29.01 (cm)
Physical Dimensions - (WxHxD) (in)17.05 x 3.41 x 11.42 (in)
Physical Dimensions - (WxHxD) (mm)433 x 87 x 290 (mm)
Physical Weight (kg)16.7
Physical Weight (lb)36.82
Dimensions - Shipping
Shipping - Weight (kg)22.0
Shipping - Weight (lb)48.5
Shipping Dimensions - (WxHxD) (cm)38.74 x 23.34 x 55.25 (cm)
Shipping Dimensions - (WxHxD) (in)15.25 x 9.19 x 21.75 (in)
Shipping Dimensions - (WxHxD) (mm)387.35 x 233.43 x 552.45 (mm)
Environmental
Online Thermal Dissipation35 BTU/hr
Operating Elevation0 - 9843 ft (0 - 3000 m)
Operating Relative Humidity0 - 90 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 49213 ft (0 - 14999 m)
Storage Relative Humidity0 - 95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Compatibility
UPS ModelsOL750RTHD
OL1KRTHD
Certifications
EnvironmentalRoHS Compliant
SafetyUL 1778
CSA C22.2 NO.107.3
FCC Part 15 Class B
Warranty
Extended Warranty OptionWEXT5YR-BP1
Product Warranty3 Year Limited Warranty
Downloads

BP24VL2U01 DS

339.9KB

BP24VL2U01 UM

1.9MB

BP24VL2U01 WS

62.4KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Battery VoltageUPS Models MSRP
 BP24VL2U01 24 VDC $1,300.00
 BP36VL2U01 36 VDC $1,450.00
 BP48VL2U01 48 VDC $1,900.00
 BP192VL2U01 192 VDCOL8KRTHD, OL10KRTHD $2,079.00
 BP48VP2U02 48 VDCPR1000LCDRTXL2UA, PR1500LCDRTXL2U, PR1500RTXL2U, PR1500RTXL2UC, PR1500RTXL2UCN, PR2000RTXL2U, PR2000RTXL2UC, PR2000RTXL2UCN, PR2200LCDRTXL2U, PR2200RTXL2U, PR2200RTXL2UC, PR2200RTXL2UCN, PR3000LCDRTXL $879.00
 BP72V60ART2U 72 VDCOL2200RXL2U, OL2200RTXL2UN, OL3000RTXL2U, OL3000RTXL2UN, OL3000RTXL2UHV, OL3000RTXL2UHVN $1,352.00
 BP36V60ART2U 36 VDCOL1000RTXL2U, OL1000RTXL2UN, OL1500RTXL2U, OL1500RTXL2UN $1,055.00
 BP240VL3U01 240 VDCOL6KRT OL6KRTF OL6KRTMB OL6KRTMBTF OL6KRTHW OL8KRT OL8KRTF OL8KRTMB OL8KRTMBTF OL8KRTHW OL10KRT OL10KRTF OL10KRTMB OL10KRTMBTF OL10KRTHW $2,051.00
 BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN, PR2200RTXL2UHVACN, PR3000RTXL2UHVACN $1,320.00
 BP144VL2U01 144 VDCOL5KRTHD, OL6KRTHD $1,814.00
 BP48VP2U01 48 VDCPR750LCDRTXL2U, PR750RTXL2U, PR1000LCDRTXL2U, PR1000RTXL2U, PR1500LCDRTXL2UA, PR750RTXL2UC, PR1000RTXL2UC $769.00
 BPL48V75ART2U 48 VDCPR5000LCDRTXL5U, PR6000LCDRTXL5U, PR3000LCDRTXL2U $1,254.00
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.