TAA Hardware

OL6KRT2UTFHWIORTAA

DISCONTINUED
  • Capacity: 6000VA / 6000W
  • Output: 208/120VAC 50/60Hz
  • Plug type & cord: NEMA L6-30P, 6 ft
  • Outlets: Hardwire Terminal Block, NEMA 5-20R
  • Form factor: 2U Rack/Tower convertible
  • Overload protection: Output circuit breakers
  • Over temperature protection: Yes
  • TAA Compliant: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Smart App Online OL6KRT2UTFHWIORTAA rack/tower step-down isolation transformer converts 208VAC input voltage from utility power, UPS’s, and generators to 120VAC output. The OL6KRT2UTFHWIORTAA has a capacity of 6,000 VA / 6,000 Watts. It features six (6) NEMA 5-20R outlets that can support output to NEMA 5-15P and 5-20P plug power cords, and over temperature protection to safeguard against heat damage.

The OL6KRT2UTFHWIORTAA complies with the U.S. Trade Agreement Act (TAA), and comes with a three-year warranty.

Product Features
  • Step-Down Transformer
    The step-down transformer provides IT managers the ability to support both 120VAC and 208VAC output requirements with a single UPS solution. With six (6) NEMA 5-20R outlets available, users will have sufficient outlets to connect multiple 120V devices running at 15A and/or 20A. If additional outlets are needed, CyberPower manufactures a number of different Power Distribution Units (PDU) making it easy to address your specific outlet needs.
  • NEMA L6-30P Plug
    A 6-foot, 3-wire power cord with a NEMA L6-30P plug to ROJ (removed outer jacket) is included.
  • Frequency Supported
    The OL6KRT2UTFHWIORTAA has the flexibility to support both 50Hz and 60Hz output.
  • Over Temperature Protection
    Protects the OL6KRT2UTFHWIORTAA from damage if the internal heat exceeds safe operating parameters.
  • Resettable Input and Output Circuit Breakers
    Convenient, resettable switches that provide protection from an input or output overload and faults.
  • Three-Year Warranty
    CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details.
  • Technical Support
    CyberPower will assist customers with any product, installation, or warranty concerns.
  • ISO and Safety Certifications
    CyberPower manufacturing facilities are state-of-the-art and ISO-9001 Quality Tested. Our products are certified by the CE, UL, and cUL.
What's In The Box

Isolation Step-Down Transformer, User Manual, Rack Mount Hardware, Installation Hardware, L630PHW6FT power cord

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Over Temperature Protection Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 50 Hz – 60 Hz
Input Voltage Range 200 VAC – 240 VAC
Maximum Input Current 30A
Nominal Input Voltage 200 – 240 VAC
Plug Style Hardwire Terminal (NEMA L6-30P Power Cord Included)
Output
Outlet Type 1 – Hardwire Terminal Block
6 – NEMA 5-20R
Outlets – Total 6
Output Frequency 50/60 Hz (auto-sensing/configurable)
Overload Protection Output Circuit Breakers
USB Charge Port No
VA 6000 VA
Watts 6000 W
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Mounting Hardware Yes
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.31 x 8.79 x 59.94 (cm)
Physical Dimensions – (WxHxD) (in) 17.05 x 3.46 x 23.6 (in)
Physical Dimensions – (WxHxD) (mm) 433 x 88 x 599 (mm)
Physical Weight (kg) 57.88
Physical Weight (lb) 127.6
Dimensions – Shipping
Shipping – Weight (kg) 16.07
Shipping – Weight (lb) 35.43
Shipping Dimensions – (WxHxD) (cm) 59.06 x 33.02 x 89.99 (cm)
Shipping Dimensions – (WxHxD) (in) 23.25 x 13.0 x 35.43 (in)
Shipping Dimensions – (WxHxD) (mm) 590.55 x 330.2 x 899.92 (mm)
Dimensions – Step-Down Tranformer
Shipping Step Down Transformer Dimensions – WxHxD (in) 23.6 x 13.0 x 35.4 in
Step-Down Transformer Dimensions – WxHxD (in) 17.0 x 3.5 x 24.0 in
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL
cUL
CE
Warranty
Extended Warranty Option WEXT5YR-ACC2C
Product Warranty 3 Year Limited Warranty
Downloads

OL6KRT2UTFHWIORTAA

1.9 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime